Product Hierarchy
Product Hierarchy

25506D - ACIC 600V, 1 Pr #18 Str TC, XLPE Ins E1, OS, PVC Inner Jkt, SIA Armor, Blk PVC Jkt, 90C Wet 105C Dry CSA HLABCD SUN RES -40C




Canadian Instrumentation Cable TC-ACIC 600V, 1 Pair 18AWG (7x26) Tinned Copper, XLPE Insulation E1 Color Code, Overall Beldfoil® Shield, PVC Inner Jacket, Steel Interlock Armor, Black PVC Outer Jacket, 90C Wet 105C Dry CSA HLABCD SUN RES -40C

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)118 AWG7x26TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)XLP, XLPO, XLPE (Thermoset)0.030 in (0.76 mm)0.106 in mmBlack, White and Numbered
Inner Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%18 AWG (7x26) TC
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Inner Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.309 in (7.85 mm)Yes
Armor
Armor Type & MaterialArmor ThicknessDiameter Over Armor
SIA - Steel Interlock Armor0.489 in (12.4 mm)0.494 in (12.5 mm)
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.052 in (1.3 mm)0.593 inYes
Overall Cable Diameter (Nominal): 0.593 in

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
7.4 Ohm/1000ft15 Amps per Conductor at 30ºC
Voltage
Voltage Rating
600 V

Mechanical Characteristics

Temperature
Operating
-40°C To +90°C Wet/105°C Dry
Bend Radius
Stationary Min.Installation Min.
7.116 in (180.7 mm)7.116 in
Max. Pull Tension: 257 lbs (117 kg)
Bulk Cable Weight: 260 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance
CEC / C(UL) Compliance: ACIC, HLABCD
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.280 Revision Date: 02-25-2026
Cabling Solutions for Industrial Applications
No accessories are available for this product