(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
18 | 7x26 | BC - Bare Copper | 6 |
Conductor Count: | 6 |
Material | Nominal Wall Thickness |
---|---|
PP - Polypropylene | 0.008 in |
Color |
---|
Black |
Red |
White |
Green |
Brown |
Blue |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.224 in | 0.017 in |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 24 |
Type of Armor | Material | Diameter over Armoring |
---|---|---|
Interlocked | Aluminum | 0.450 in |
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
6.5 Ohm/1000ft | 15.25 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
27 pF/ft | 48.5 pF/ft |
Max. Recommended Current [A] |
---|
3.5 Amps per Conductor at 25ºC |
Voltage Rating [V] |
---|
300 V RMS |
Operating Temp Range: | -20°C To +75°C |
Bulk Cable Weight: | 108 lbs/1000ft |
Max. Pull Tension: | 200 lbs |
Min Bend Radius/Minor Axis: | 4.5 in |
NEC Articles: | Article 800 |
NEC/(UL) Compliance: | CMR |
CEC/C(UL) Compliance: | CMG |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2016-11-04 |
Suitability - Indoor: | Yes |
UL Flammability: | UL1666 Riser |
CSA Flammability: | FT4 |
Plenum (Y/N): | N |
Update and Revision: | Revision Number: 0.75 Revision Date: 09-30-2020 |