Security & Commercial Audio Cable, Armored, 2 Conductor 16 AWG stranded (19x29) bare copper conductors with polyolefin insulation, PVC jacket.
| Suitable Applications: | Data Circuits, Monitor/Detection, Control Circuits, Initiating Circuits, Notification Circuits |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 16 AWG | 19x29 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PP - Polypropylene | 0.008 in (0.20 mm) | 0.073 in (1.9 mm) | Black, Red |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Polyester | 100% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.184 in (4.67 mm) |
| Armor Type & Material | Armor Thickness | Diameter Over Armor |
|---|---|---|
| AIA - Aluminum Interlock Armor | 0.025 in | 0.387 in |
| Overall Cable Diameter (Nominal): | 0.387 in (9.83 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|
| 4.2 Ohm/1000ft (14 Ohm/km) | 23 pF/ft (75 pF/m) | 0.14 µH/ft (0.46 µH/m) | 6.25 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | 0°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.87 in (98.3 mm) | 3.87 in (98.3 mm) |
| Max. Pull Tension: | 200 lbs (91 kg) |
| Bulk Cable Weight: | 65 lbs/1000ft (97 kg/km) |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Flammability / Reaction to Fire: | UL1666 Riser, FT4 |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 6200UE |
| Update and Revision: | Revision Number: 0.270 Revision Date: 01-15-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 25200UE 0001000 | None | Reel | 1,000 ft | 612825132066 | C |
| Footnote: | C - CRATE REEL PUT-UP. |