XTRAGUARD 2, 8 Conductor 18 AWG (16/30) TC - Tinned Copper, PVC Insulation, Overall Aluminum/Polyester Shield, Slate Polyurethane (TPU) Outer Jacket, AWM/STYLE 20668 90C, VW-1, AWM/STYLE 1569 105C, CSA C(RU) AWM I/II A/B, CSA FT1 C(RU) AWM I/II A/B, FT1 UL FT1, VW-1; CSA FT1
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 8 | 18 AWG | 16x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.079 in (2.0 mm) | Black, Red, White, Green, Orange, Blue, Brown, Yellow |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Braid | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (16x30) TC |
| Braid | Tinned Copper (TC) | 70% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PUR - Polyurethane | 0.032 in (0.81 mm) | 0.360 in (9.14 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.360 in (9.14 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance |
|---|---|---|---|
| Conductor(s) | 45 pF/ft (150 pF/m) | 81 pF/ft (270 pF/m) | 0.18 µH/ft (0.59 µH/m) |
| Nom Outer Shield DCR: | 227 Ohm/1000ft (745 Ohm/km) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V (AWM 20668) | 300 V (CSA AWM) |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C To +90°C |
| Stationary Min. |
|---|
| 3.6 in (91 mm) |
| Max. Pull Tension: | 36 lbs (16 kg) |
| Environmental Suitability: | Indoor, Outdoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 FT1 Loading, FT1 |
| AWM Compliance: | AWM 20668, AWM I/II A/B |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 25168 8C 18 AWG XTRAGUARD(R) 2 RU AWM 20668 VW-1 OR CRU AWM I/II A/B 90C 300 VOLTS FT1 CE ROHS (SEQ FOOTAGE) |
| Update and Revision: | Revision Number: 0.119 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 25168 BK199 | Black | Cut to Length | 1 ft |