(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
Security & Commercial Audio Cable, Riser-CMR, 2-12 AWG stranded bare copper conductors with PVC insulation, PVC jacket with ripcord, Aluminum interlocking armor
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 12 AWG | 19x25 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.011 in (0.28 mm) | 0.113 in (2.87 mm) | Black & White |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord | Color |
|---|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.17 in (4.3 mm) | 0.260 in (6.60 mm) | Yes | Gray |
| Type of Armor | Material | Diameter over Armoring |
|---|---|---|
| Interlocked | Aluminum | 0.471 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|
| 1.6 Ohm/1000ft | 24 pF/ft (79 pF/m) | 0.15 µH/ft (0.49 µH/m) | 12 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.76 in (95.5 mm) | 3.76 in |
| Max. Pull Tension: | 152 lbs (68.9 kg) |
| Bulk Cable Weight: | 65 lbs/1000ft |
| Environmental Suitability: | Riser, Indoor |
| Flammability / Reaction to Fire: | UL1666 Vertical Riser, FT4 |
| NEC / UL Compliance: | Article 760, CL3R, FPLR |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.307 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 25000UE 0001000 | None | Reel | 1,000 ft | 612825131991 | C |
| Footnote: | C - CRATE REEL PUT-UP. |