Communication and Control, 1 Pair 12 AWG (19/25) TC - Tinned Copper, FRPE Insulation, Overall Aluminum/Polyester Shield, Slate PVC Outer Jacket, AWM/STYLE 2106 60C, VW-1 UL VW-1
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 12 AWG | 19x25 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|---|---|
| Pair(s) | PE - Polyethylene | 0.037 in (0.94 mm) | 0.164 in (4.17 mm) | Black-White | Flame Retardant |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 14 AWG (41x30) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.040 in (1.0 mm) | 0.412 in (10.5 mm) |
| Overall Cable Diameter (Nominal): | 0.412 in (10.5 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance |
|---|---|---|---|---|
| Pair(s) | 28 pF/ft (92 pF/m) | 50 pF/ft (160 pF/m) | 60 Ohm | 0.19 µH/ft (0.62 µH/m) |
| Nom Outer Shield DCR: | 27 Ohm/1000ft (89 Ohm/km) |
| UL Voltage Rating |
|---|
| 600 V (AWM 2106) |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C To +60°C |
| Stationary Min. |
|---|
| 4.1 in (100 mm) |
| Max. Pull Tension: | 7 lbs (3.2 kg) |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL VW-1 |
| AWM Compliance: | AWM 21026 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 2473 1PR 12 AWG RU AWM 2106 60C 600V VW-1 CE ROHS |
| Update and Revision: | Revision Number: 0.102 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 2473 SL005 | Black And White | Reel | 100 ft |
| 2473 SL002 | Black And White | Reel | 500 ft |
| 2473 SL001 | Black And White | Reel | 1,000 ft |