Product Hierarchy
Product Hierarchy

2451RW - Indoor/Outdoor Stadium, Line Level Audio Cable, 1 Pr #22 Str TC, O/A Foil, CPE Jkt, CMR, Waterblocked




Line Level Audio Cable, 1 Pair 22 AWG (7x30) Tinned Copper, PP Insulation, Overall Beldfoil® Shield, Waterblocking Tape, CPE jacket, CMR

Product Overview

Suitable Applications: Line level audio; Low voltage analog signals; Dual-purpose indoor/outdoor with no transition, Below-grade, Wet locations

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)122 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PP - Polypropylene0.009 in (0.23 mm)0.046 in (1.2 mm)Black & Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Waterblocking: Waterblock Tape
Outer Jacket
MaterialNom. ThicknessNom. Diameter
CPE - Chlorinated Polyethylene0.023 in (0.58 mm)0.158 in (4.01 mm)
Overall Cable Diameter (Nominal): 0.158 in (4.01 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. DelayNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)14.5 Ohm/1000ft (47.6 Ohm/km)34 pF/ft (110 pF/m)67 pF/ft (220 pF/m)45 Ohm1.5 ns/ft0.17 µH/ft (0.56 µH/m)66%2.9 Amps per conductor @ 25°C
Nom Outer Shield DCR: 14.1 Ohm/1000ft (46.3 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMR)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
1.6 in (41 mm)1.6 in (41 mm)
Max. Pull Tension: 27 lbs (12 kg)
Bulk Cable Weight: 13 lbs/1000ft (19 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Water Exposure/Below-Grade Conduit, Indoor, Outdoor, UV Resistance, Aerial - When supported by messenger wire
Flammability / Reaction to Fire: UL1666 Riser
NEC / UL Compliance: Article 800, CMR
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Print legend includes sequential footage marks.

History

Update and Revision: Revision Number: 0.168 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
2451RW 0101000BlackReel1,000 ft612825384847
2451RW 0105000BlackReel5,000 ft612825384854C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2004-01-01
Indoor-Outdoor-Stadium-Cables_PB00120.pdf
No accessories are available for this product