Product Hierarchy
Product Hierarchy

24516D - ACIC 600V, 1 Tri #18 Str TC, XLPE Ins E1, OS, PVC Jkt, AIA Armor, Blk PVC Jkt, 90C Wet 105C Dry CSA HLBCD SUN RES -40C




Canadian Instrumentation Cable TC-ACIC 600V, 1 Triad 18AWG (7x26) Tinned Copper, XLPE Insulation E1 Color Code, Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, 90C Wet 105C Dry CSA HLBCD SUN RES -40C

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Triad(s)318 AWG7x26TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Triad(s)XLP, XLPO, XLPE (Thermoset)0.031 in (0.79 mm)0.160 in (4.06 mm)Black & Red & White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Inner Jacket
MaterialNom. ThicknessNom. DiameterColor
PVC - Polyvinyl Chloride0.045 in (1.1 mm)0.325 in (8.26 mm)Black
Armor
Armor Type & Material
AIA - Aluminum Interlock Armor
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.052 in (1.3 mm)0.629 in (16.0 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
7.4 Ohm/1000ft14 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C Dry, 90°C Wet-40°C To +105°C
Bend Radius
Stationary Min.Installation Min.
7.55 in (192 mm)7.55 in (192 mm)
Max. Pull Tension: 280 lbs (130 kg)
Bulk Cable Weight: 177 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, UV Resistance
Flammability / Reaction to Fire: FT4
AWM Compliance: C22.2 #239 Type ACIC, C22.2 #174 HL BCD
CEC / C(UL) Compliance: ACIC, LL7874
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.57 Revision Date: 03-18-2026
Cabling Solutions for Industrial Applications
No accessories are available for this product