Product Hierarchy
Product Hierarchy

24511 - ACIC 600V, 1 Pr #18 Str TC, PVC Ins E1, OS, PVC Jkt, AIA Armor, PVC Jkt, 105C Dry 75C Wet CSA HLABCD SUN RES -40C




Canadian Instrumentation Cable TC-ACIC 600V, 1 Pair 18AWG (7x26) Tinned Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 105C Dry 75C Wet CSA HLABCD SUN RES -40C

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)118 AWG7x26TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.03 in (0.76 mm)0.106 in (2.69 mm)Black & White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Inner Jacket
MaterialNom. ThicknessNom. DiameterRipcordColor
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.309 in (7.85 mm)YesBlack
Armor
Armor Type & MaterialArmor ThicknessDiameter Over Armor
AIA - Aluminum Interlock Armor0.025 in (0.64 mm)0.489 in (12.4 mm)
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.053 in (1.3 mm)0.595 inYes
Overall Cable Diameter (Nominal): 0.595 in

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
7.4 Ohm/1000ft5 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 6.2 Ohm/1000ft (20 Ohm/km)
Voltage
Voltage Rating
600 V

Mechanical Characteristics

Temperature
OperatingInstallation
Dry: -40°C to +105°C, Wet: -40°C to +75°C-25°C To +105
Bend Radius
Stationary Min.Installation Min.
7.14 in (181 mm)7.14 in
Max. Pull Tension: 200 lbs (91 kg)
Bulk Cable Weight: 163 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance
AWM Compliance: C22.2#239, Type ACIC, C22.2#174, HLABCD, C22.2#0.3, Clause 4.31 Low Acid Test
CEC / C(UL) Compliance: ACIC, HLABCD, ACIC
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.374 Revision Date: 09-07-2025

Part Numbers

Variants
Item #Putup TypeUPC
24511 06010000Reel612825324508
24511 0602500Reel612825324515
24511 0605000Reel612825324522
24511 0605000Reel612825324522
24511 0607500Reel612825324539
Date: 2006-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product