Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
Canadian Instrumentation Cable TC-ACIC 600V, 1 Pair 16AWG (7x24) Tinned Copper, XLPE Insulation E1 Color Code, Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, 90C Wet 105C Dry CSA HLABCD SUN RES -40C
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 16 AWG | 7x24 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | XLP, XLPO, XLPE (Thermoset) | 0.030 in (0.76 mm) | 0.118 in mm | Black & White |
| Material |
|---|
| No Shield |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.333 in (8.46 mm) | Yes |
| Armor Type & Material | Armor Thickness | Diameter Over Armor |
|---|---|---|
| AIA - Aluminum Interlock Armor | 0.513 in (13.0 mm) | 0.518 in (13.2 mm) |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.052 in (1.3 mm) | 0.617 in (15.7 mm) |
| Overall Cable Diameter (Nominal): | 0.617 in (15.7 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 4.6 Ohm/1000ft | 15 Amps per Conductor at 30ºC |
| Voltage Rating |
|---|
| 600 V |
| Operating |
|---|
| -40°C To +90°C Wet/105°C Dry |
| Stationary Min. | Installation Min. |
|---|---|
| 7.404 in (188.1 mm) | 7.404 in (188.1 mm) |
| Max. Pull Tension: | 294 lbs (133 kg) |
| Bulk Cable Weight: | 176 lbs/1000 ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
| CEC / C(UL) Compliance: | HLABCD. |
| Update and Revision: | Revision Number: 0.254 Revision Date: 03-16-2026 |
| Item # | Putup Type |
|---|---|
| 24500D 0602952 | Reel |
| 24500D 0606562 | Reel |
| 24500D 0608202 | Reel |
| 24500D J222500 | Reel |