Product Hierarchy
Product Hierarchy

24500 - ACIC 600V, 1 Pr #16 Str TC, PVC Ins E1, OS, PVC Jkt, AIA Armor, PVC Jkt, 105C Dry 75C Wet CSA HLABCD SUN RES -40C




Canadian Instrumentation Cable TC-ACIC 600V, 1 Pair 16AWG (7x24) Tinned Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 105C Dry 75C Wet CSA HLABCD SUN RES -40C

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)116 AWG7x24TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.03 in (0.76 mm)0.118 in (3.00 mm)Black & White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%18 AWG (7x26) TC
Inner Jacket
MaterialNom. ThicknessNom. DiameterRipcordColor
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.333 in (8.46 mm)YesBlack
Armor
Armor Type & MaterialArmor ThicknessDiameter Over Armor
AIA - Aluminum Interlock Armor0.025 in0.513 in
Outer Jacket
SeparatorMaterialNom. ThicknessNom. DiameterRipcord
Polyester TapePVC - Polyvinyl Chloride0.052 in (1.3 mm)0.617 inYes
0.64 in
Overall Cable Diameter (Nominal): 0.617 in

Electrical Characteristics

Electricals
Nom. Conductor DCR
4.2 Ohm/1000ft
Nom Outer Shield DCR: 5.4 Ohm/1000ft (18 Ohm/km)
Voltage
Voltage Rating
600 V (CEC ACIC)

Mechanical Characteristics

Temperature
OperatingInstallation
Dry: -40°C to +105°C, Wet: -40°C to +90°C-25°C To +105
Bend Radius
Stationary Min.Installation Min.
7.40 in (188 mm)7.40 in
Max. Pull Tension: 200 lbs (91 kg)
Bulk Cable Weight: 175 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
CEC / C(UL) Compliance: HLABCD, ACIC.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.374 Revision Date: 09-07-2025

Part Numbers

Variants
Item #Putup TypeUPC
24500 0105000Reel612825324218
24500 0105000Reel612825324218
24500 06010000Reel612825324225
24500 06010000Reel612825324225
24500 0602500Reel612825324232
24500 0605000Reel612825324249
24500 0605000Reel612825324249
24500 0607500Reel612825324263
Date: 2006-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product