Product Hierarchy
Product Hierarchy

2432 - Category 6+ Enhanced Cable, 4 Bonded-Pairs, U/UTP, CMR


Category 6+ Enhanced Premise Horizontal Cable (350MHz), 4 Bonded-Pairs, 23 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC Jacket

Life Cycle Status: Discontinued

Replaced by: 3632

Product Overview

Suitable Applications: Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
23SolidBC - Bare Copper4
Conductor Count: 8
Total Number of Pairs: 4
Insulation
Material
PO - Polyolefin
Bonded-Pair Construction: N/A
Color Chart
NumberColor
1White/Blue Stripe & Blue
2White/Orange Stripe & Orange
3White/Green Stripe & Green
4White/Brown Stripe & Brown
Outer Jacket
MaterialNominal DiameterRipcord
PVC - Polyvinyl Chloride0.216 inYes

Electrical Characteristics

Conductor DCR
Max. Conductor DCRMax. DCR Unbalance
78 Ohm/km3.0 %
Capacitance
Max. Capacitance UnbalanceNom.Mutual Capacitance
330 pF/100m17 pF/ft
Delay
Max. DelayMax. Delay SkewNominal Velocity of Propagation (VP) [%]
537.6 ns/100m35 ns/100m70%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted)Max./Min. Fitted ImpedanceMin. PSANEXTMin. PSAACRF
1 MHz2.0 dB/100m79.3 dB77.3 dB77.3 dB75.3 dB70.8 dB67.8 dB20.0 dB100 ± 15102 ± 1577.0 dB67.0 dB
4 MHz3.7 dB/100m70.3 dB68.3 dB66.5 dB64.5 dB58.8 dB55.8 dB23.6 dB100 ± 15100 ± 1577.0 dB66.2 dB
8 MHz5.3 dB/100m65.8 dB63.8 dB60.5 dB58.5 dB52.7 dB49.7 dB25.3 dB100 ± 15100 ± 1577.0 dB60.1 dB
10 MHz5.9 dB/100m64.3 dB62.3 dB58.4 dB56.4 dB50.8 dB47.8 dB26.0 dB100 ± 15100 ± 1577.0 dB58.2 dB
16 MHz7.4 dB/100m61.2 dB59.2 dB53.8 dB51.8 dB46.7 dB43.7 dB26.0 dB100 ± 15100 ± 1574.4 dB54.1 dB
20 MHz8.3 dB/100m59.8 dB57.8 dB51.4 dB49.4 dB44.8 dB41.8 dB26.0 dB100 ± 15100 ± 1573.0 dB52.2 dB
25 MHz9.4 dB/100m58.3 dB56.3 dB49.0 dB47.0 dB42.8 dB39.8 dB25.5 dB100 ± 15100 ± 1571.5 dB50.2 dB
31.25 MHz10.5 dB/100m56.9 dB54.9 dB46.4 dB44.4 dB40.9 dB37.9 dB25.0 dB100 ± 15100 ± 1570.1 dB48.3 dB
62.5 MHz15.1 dB/100m52.4 dB50.4 dB37.3 dB35.3 dB34.9 dB31.9 dB23.5 dB100 ± 15100 ± 1565.6 dB42.3 dB
100 MHz19.3 dB/100m49.3 dB47.3 dB30.0 dB28.0 dB30.8 dB27.8 dB22.5 dB100 ± 15100 ± 1562.5 dB38.2 dB
155 MHz24.5 dB/100m46.4 dB44.4 dB21.9 dB19.9 dB27.0 dB24.0 dB21.6 dB100 ± 22100 ± 1558.0 dB32.2 dB
200 MHz28.3 dB/100m44.8 dB42.8 dB16.6 dB14.6 dB24.8 dB21.8 dB21.0 dB100 ± 22100 ± 1556.5 dB30.2 dB
250 MHz31.8 dB/100m43.3 dB41.3 dB11.5 dB9.5 dB22.8 dB19.8 dB20.5 dB100 ± 32100 ± 1555.3 dB28.7 dB
300 MHz35.2 dB/100m42.1 dB40.1 dB6.9 dB4.9 dB21.3 dB18.3 dB20.1 dB100 ± 32100 ± 1554.3 dB27.3 dB
350 MHz38.4 dB/100m41.1 dB39.1 dB2.7 dB0.7 dB19.9 dB16.9 dB19.8 dB100 ± 32100 ± 1553.5 dB26.2 dB
400 MHz41.5 dB/100m40.3 dB38.3 dB18.8 dB15.8 dB19.5 dB100 ± 32100 ± 1552.7 dB25.1 dB
450 MHz44.3 dB/100m39.5 dB37.5 dB17.7 dB14.7 dB19.2 dB100 ± 32100 ± 1552.0 dB24.2 dB
500 MHz47.1 dB/100m38.8 dB36.8 dB16.8 dB13.8 dB19.0 dB100 ± 32100 ± 15
550 MHz49.7 dB/100m38.2 dB36.2 dB16.0 dB13.0 dB18.8 dB100 ± 32100 ± 15
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Installation Temperature Range: 0°C To +50°C
UL Temperature Rating: 75°C
Storage Temperature Range: -20°C To +75°C
Operating Temperature Range: -20°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 22 lbs/1000ft
Maximum Recommended Pulling Tension: 25 lbs
Minimum Minor Axis Bend Radius: 1.0 in

Standards

NEC/(UL) Compliance: CMR
CEC/C(UL) Compliance: CMR
ISO/IEC Compliance: 11801 ed 2.2 (2011) Class E
CPR Euroclass: Eca
Data Category: Category 6
ANSI Compliance: S-116-732-2013 Category 6, ANSI/NEMA WC-66 Category 6
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 6
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
Third Party Performance Verification: Category 6

Applicable Environmental and Other Programs

Environmental Space: Riser
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: Yes
EU CE Mark: Yes
EU REACH SVHC Compliance (yyyy-mm-dd): 2017-07-10

Suitability

Suitability - Aerial: No
Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes
Suitability - Non-Halogenated: No
Suitability - Oil Resistance: No
Suitability - Outdoor: No
Suitability - Sunlight Resistance: No

Flammability, LS0H, Toxicity Testing

UL Flammability: UL 1666 Riser
IEC Flammability: IEC 60332-1-2

Plenum/Non-Plenum

Plenum (Y/N): No
Plenum Number: 2433

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 350 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

History

Update and Revision: Revision Number: 0.354 Revision Date: 05-04-2026
Date: 2004-01-01
No accessories are available for this product