(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
Category 6 Enhanced Premise Horizontal Cable (350MHz), 4-Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Polyethylene Insulation, LSZH Jacket IEC60332-3-25
| Suitable Applications: | Horizontal and building backbone cable; Support current and future Category 6 and 5e applications, such as: 1000Base - T (Gigabit Ethernet), 100 Base - T, 10 Base - T, FDDI, ATM |
| Element | Size | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Individual Pair | 24 AWG | Solid | BC - Bare Copper | 4 |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Individual Pair | PE - Polyethylene | 1 mm (0.039 in) | White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown |
| Description |
|---|
| 4 pairs twisted together |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.6 mm (0.26 in) | Yes |
| Overall Cable Diameter (Nominal): | 6.6 mm (0.26 in) |
| Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
| Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|
| 35 ns/100m | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2 dB/100m | 75.3 | 73.3 | 73.3 | 71.3 | 70.8 | 67.8 | 20 | 40 | 35 |
| 4 | 3.7 dB/100m | 66.3 | 64.3 | 62.6 | 60.6 | 58.8 | 55.8 | 23 | 40 | 23 |
| 10 | 5.8 dB/100m | 61.8 | 59.8 | 56 | 54 | 50.8 | 47.8 | 25 | 40 | 15 |
| 16 | 7.4 dB/100m | 58.6 | 56.6 | 51.2 | 49.2 | 46.7 | 43.7 | 25 | 38 | 10.9 |
| 20 | 8.3 dB/100m | 57.1 | 55.1 | 48.8 | 46.8 | 44.8 | 41.8 | 25 | 37 | 9 |
| 31.2 | 10.4 dB/100m | 54 | 52 | 43.6 | 41.6 | 40.9 | 37.9 | 23.6 | 35.1 | 5.1 |
| 62.5 | 15 dB/100m | 49.1 | 47.1 | 34.1 | 32.1 | 34.9 | 31.9 | 21.5 | 32.6 | |
| 100 | 19.3 dB/100m | 45.8 | 43.8 | 26.5 | 24.5 | 30.8 | 27.8 | 20.8 | 30 | |
| 200 | 28.3 dB/100m | 40.9 | 38.9 | 12.6 | 10.6 | 22.8 | 21.8 | 19.5 | 27 | |
| 250 | 32.1 dB/100m | 39.3 | 37.3 | 7.2 | 5.2 | 22.8 | 19.8 | 18 | 26.0 | |
| 300 | 35.6 dB/100m | 38.1 | 36.1 | 2.5 | 0.5 | 21.3 | 18.3 | 17.5 | 25.2 | |
| 350 | 38.8 dB/100m | 37.1 | 35.1 | 19.9 | 16.9 | 17.0 | 24.6 |
| High Frequency Table Notes: | Limits below 4 MHz are for information only. Reference standard: IEC 61156-5 |
| Voltage Rating |
|---|
| 72 V DC |
| Operating | Installation |
|---|---|
| -20°C to +75°C | 0°C To +50°C |
| Stationary Min. | Installation Min. |
|---|---|
| 26 mm (1.0 in) | 52 mm |
| Max. Pull Tension: | 110 N (25 lbf) |
| Bulk Cable Weight: | 52 kg/km |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-2-25 |
| CPR Compliance: | CPR Euroclass: Eca |
| IEEE Compliance: | PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ANSI/TIA 568.2-D |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| CENELEC Compliance: | EN 50173-1, Segregation class according EN50174-2 = a |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. |
| Update and Revision: | Revision Number: 0.322 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 2425D.06305 | Blue | Reel | 305 m | 8719605005328 |
| 2425D.K6305 | Blue | Reel | 305 m | 8719605147837 |
| 2425D.06500 | Blue | Reel | 500 m | 8719605005335 |
| 2425D.K6500 | Blue | Reel | 500 m | 8719605147844 |
| 2425D.061000 | Blue | Reel | 1,000 m | 8719605005311 |
| 2425D.08305 | Gray | Reel | 305 m | 8719605141354 |
| 2425D.08500 | Gray | Reel | 500 m | 8719605005366 |
| 2425D.K8500 | Gray | Reel | 500 m | 8719605147851 |
| 2425D.07305 | Purple | Reel | 305 m | 8719605005359 |
| 2425D.071000 | Purple | Reel | 1,000 m | 8719605005342 |