Product Hierarchy
Product Hierarchy

2424DC - DataTwist 2400 Category 6+ Cable, 4 Pair, U/UTP, LSZH, Indoor CPR Cca


Category 6 Enhanced Premise Horizontal Cable (350MHz), 4-Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Polyethylene Insulation, LSZH Jacket

Product Overview

Suitable Applications: Horizontal and building backbone cable; Support current and future Category 6 and 5e applications, such as: 1000Base - T (Gigabit Ethernet), 100 Base - T, 10 Base - T, FDDI, ATM

Construction Details

Conductor
ElementSizeStrandingMaterialNo. of Pairs
Individual Pair24 AWGSolidBC - Bare Copper4
Insulation
ElementMaterialNom. Insulation DiameterColor Code
Individual PairPE - Polyethylene1 mm (0.039 in)White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown
Cable Core
Description
4 pairs twisted together
Outer Jacket
MaterialNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)6.0 mm (0.24 in)Yes
Overall Cable Diameter (Nominal): 6.0 mm (0.24 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
93.8 Ohm/km (28.6 Ohm/1000ft)56 pF/m (17 pF/ft)160 pF/100m100 Ohm
Delay
Max. Delay SkewNom. Velocity of Prop.
35 ns/100m70%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Min. TCL [dB]Min. ELTCTL [dB]
1275.373.373.371.370.867.8204035
43.766.364.362.660.658.855.8234023
105.861.859.8565450.847.8254015
167.458.656.651.249.246.743.7253810.9
208.357.155.148.846.844.841.825379
31.210.4545243.641.640.937.923.635.15.1
62.51549.147.134.132.134.931.921.532.6
10019.345.843.826.524.530.827.820.830
20028.340.938.912.610.622.821.819.527
25032.139.337.37.25.222.819.81826.0
30035.638.136.12.50.521.318.317.525.2
35038.837.135.119.916.917.024.6
High Frequency Table Notes: Limits below 4MHz are for information only.
Voltage
Voltage Rating
72 V DC

Mechanical Characteristics

Temperature
OperatingInstallation
-20°C to +75°C0°C To +50°C
Bend Radius
Stationary Min.Installation Min.
26 mm (1.0 in)52 mm (2.0 in)
Max. Pull Tension: 110 N (25 lbf)
Bulk Cable Weight: 52 kg/km (35 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Cca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Cca-s1a,d1,a1; CPR UKCA Class: Cca-s1a,d1,a1
IEEE Compliance: PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
Data Category: Category 6
TIA/EIA Compliance: ANSI/TIA 568.2-D
ISO/IEC Compliance: ISO/IEC 11801-1
CENELEC Compliance: EN 50173-1, Segregation class according EN50174-2 = a
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 80%
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

History

Update and Revision: Revision Number: 0.269 Revision Date: 12-18-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
2424DC.06305BlueReel305 m8719605133953
2424DC.06500BlueReel500 m8719605142924
2424DC.08A250GrayReel-in-Box250 m8719605167262
2424DC.08305GrayReel305 m8719605142931
2424DC.08500GrayReel500 m8719605142948
2424DC.09305WhiteReel305 m8719605194572
Date: 2017-06-20
Copper Ordering Guide_BDC_0616_E_EMEA_update_LowRes_Original_113668.pdf
No accessories are available for this product