(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | Premise Horizontal Cable, POE, POE+, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422 |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
23 | Solid | BC - Bare Copper | 4 |
Conductor Count: | 8 |
Total Number of Pairs: | 4 |
Material |
---|
PO - Polyolefin |
Bonded-Pair: | N/A |
Number | Color |
---|---|
1 | White/Blue Stripe & Blue |
2 | White/Orange Stripe & Orange |
3 | White/Green Stripe & Green |
4 | White/Brown Stripe & Brown |
Material | Material Trade Name | Nominal Diameter | Ripcord | Separator Material |
---|---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | Haloarrest® | 0.221 in | Yes | Dielectric Tape (Patented) |
Max. Conductor DCR | Max. DCR Unbalance |
---|---|
78 Ohm/km | 3 % |
Max. Capacitance Unbalance | Nom.Mutual Capacitance |
---|---|
330 pF/100m | 17 pF/ft |
Frequency [MHz] | Max. Delay | Max. Delay Skew | Nominal Velocity of Propagation (VP) [%] |
---|---|---|---|
100 MHz | 537.6 ns/100m | 35 ns/100m | 70% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance |
---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 2.0 dB/100m | 79.3 dB | 77.3 dB | 77.3 dB | 75.3 dB | 70.8 dB | 67.8 dB | 20.0 dB | 100 ± 15 | 102 ± 15 |
4 MHz | 3.7 dB/100m | 70.3 dB | 68.3 dB | 66.5 dB | 64.5 dB | 58.8 dB | 55.8 dB | 23.6 dB | 100 ± 15 | 100 ± 15 |
8 MHz | 5.3 dB/100m | 65.8 dB | 63.8 dB | 60.5 dB | 58.5 dB | 52.7 dB | 49.7 dB | 25.3 dB | 100 ± 15 | 100 ± 15 |
10 MHz | 5.9 dB/100m | 64.3 dB | 62.3 dB | 58.4 dB | 56.4 dB | 50.8 dB | 47.8 dB | 26.0 dB | 100 ± 15 | 100 ± 15 |
16 MHz | 7.4 dB/100m | 61.2 dB | 59.2 dB | 53.8 dB | 51.8 dB | 46.7 dB | 43.7 dB | 26.0 dB | 100 ± 15 | 100 ± 15 |
20 MHz | 8.3 dB/100m | 59.8 dB | 57.8 dB | 51.4 dB | 49.4 dB | 44.8 dB | 41.8 dB | 26.0 dB | 100 ± 15 | 100 ± 15 |
25 MHz | 9.4 dB/100m | 58.3 dB | 56.3 dB | 49.0 dB | 47.0 dB | 42.8 dB | 39.8 dB | 25.5 dB | 100 ± 15 | 100 ± 15 |
31.25 MHz | 10.5 dB/100m | 56.9 dB | 54.9 dB | 46.4 dB | 44.4 dB | 40.9 dB | 37.9 dB | 25.0 dB | 100 ± 15 | 100 ± 15 |
62.5 MHz | 15.1 dB/100m | 52.4 dB | 50.4 dB | 37.3 dB | 35.3 dB | 34.9 dB | 31.9 dB | 23.5 dB | 100 ± 15 | 100 ± 15 |
100 MHz | 19.3 dB/100m | 49.3 dB | 47.3 dB | 30.0 dB | 28.0 dB | 30.8 dB | 27.8 dB | 22.5 dB | 100 ± 15 | 100 ± 15 |
155 MHz | 24.5 dB/100m | 46.4 dB | 44.4 dB | 21.9 dB | 19.9 dB | 27.0 dB | 24.0 dB | 21.6 dB | 100 ± 22 | 100 ± 15 |
200 MHz | 28.2 dB/100m | 44.8 dB | 42.8 dB | 16.6 dB | 14.6 dB | 24.8 dB | 21.8 dB | 21.0 dB | 100 ± 22 | 100 ± 15 |
250 MHz | 31.8 dB/100m | 43.3 dB | 41.3 dB | 11.5 dB | 9.5 dB | 22.8 dB | 19.8 dB | 20.5 dB | 100 ± 32 | 100 ± 15 |
300 MHz | 35.2 dB/100m | 42.1 dB | 40.1 dB | 6.9 dB | 4.9 dB | 21.3 dB | 18.3 dB | 20.1 dB | 100 ± 32 | 100 ± 15 |
350 MHz | 38.4 dB/100m | 41.1 dB | 39.1 dB | 2.7 dB | 0.7 dB | 19.9 dB | 16.9 dB | 19.8 dB | 100 ± 32 | 100 ± 15 |
400 MHz | 41.5 dB/100m | 40.3 dB | 38.3 dB | 18.8 dB | 15.8 dB | 19.5 dB | 100 ± 32 | 100 ± 15 | ||
450 MHz | 44.3 dB/100m | 39.5 dB | 37.5 dB | 17.7 dB | 14.7 dB | 19.2 dB | 100 ± 32 | 100 ± 15 | ||
500 MHz | 47.1 dB/100m | 38.8 dB | 36.8 dB | 16.8 dB | 13.8 dB | 19.0 dB | 100 ± 32 | 100 ± 15 | ||
550 MHz | 49.7 dB/100m | 38.2 dB | 36.2 dB | 16.0 dB | 13.0 dB | 18.8 dB | 100 ± 32 | 100 ± 15 |
Segregation class according EN50174-2: | a |
UL Voltage Rating |
---|
300 V RMS |
Installation Temp Range: | +5°C To +50°C |
Non-UL Temp Rating: | +75°C |
Storage Temp Range: | -20°C To +75°C |
Operating Temp Range: | -20°C To +75°C |
Bulk Cable Weight: | 23 lbs/1000ft |
Max. Pull Tension: | 25 lbs |
Min Bend Radius During Installation: | 2.25 in |
Min Bend Radius/Minor Axis: | 1.0 in |
NEC/(UL) Compliance: | N/A |
IEC Compliance: | 11801 ed 2.2 (2011) Class E |
CPR Euroclass: | Eca |
Data Category: | Category 6 |
ANSI Compliance: | S-116-732-2013 Category 6, ANSI/NEMA WC-66 Category 6 |
TIA/EIA Compliance: | ANSI/TIA-568-C.2 Category 6 |
IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
Third Party Performance Verification: | Category 6 |
Environmental Space: | Indoor - Euroclass Eca |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | No |
EU REACH SVHC Compliance (yyyy-mm-dd): | 2017-07-10 |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | No |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Non-Halogenated: | Yes |
Suitability - Oil Resistance: | No |
Suitability - Outdoor: | No |
Suitability - Sunlight Resistance: | No |
IEC Flammability: | IEC 60332-1-2 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Plenum Number: | 2413 |
Item # | Color | Putup Type | Length | UPC/EAN |
---|---|---|---|---|
2424.06305 | Blue | Reel | 305 m | 8719605005038 |
2424 0061000 | Blue | Reel | 1,000 ft | 612825061557 |
2424.08305 | Gray | Reel | 305 m | 8719605005069 |
2424.07305 | Purple | Reel | 305 m | 8719605005052 |
2424 0071000 | Purple | Reel | 1,000 ft | 612825061540 |
2424.071000 | Purple | Reel | 1,000 m | 8719605005045 |
2424.02500 | Red | Reel | 500 m | 8719605005021 |
2424 0091000 | White | Reel | 1,000 ft | 612825061564 |
Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 350 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. |
Update and Revision: | Revision Number: 0.396 Revision Date: 01-08-2021 |