Product Hierarchy
Product Hierarchy

2413 - Category 6+ Enhanced Cable, 4 Pair, U/UTP, CMP




Category 6+ Enhanced Premise Horizontal Cable (350MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket

Product Overview

Suitable Applications: Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
PO+FEP - Polyolefin + Fluorinated Ethylene PropyleneWhite/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Outer Jacket
SeparatorMaterialMaterial Trade NameNom. DiameterRipcord
Dielectric Tape (Patented)PVC - Polyvinyl ChlorideFlamarrest®0.224 in (5.69 mm)Yes
Overall Cable Diameter (Nominal): 0.224 in (5.69 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
78 Ohm/km (24 Ohm/1000ft)330 pF/100m
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.
100 MHz537.6 ns/100m35 ns/100m72%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]
12.079.377.377.375.370.867.820.0100 ± 15102 ± 15
43.770.368.366.564.558.855.823.6100 ± 15100 ± 15
85.365.863.860.558.552.749.725.3100 ± 15100 ± 15
105.964.362.358.456.450.847.826.0100 ± 15100 ± 15
167.461.259.253.851.846.743.726.0100 ± 15100 ± 15
208.359.857.851.449.444.841.826.0100 ± 15100 ± 15
259.458.356.349.047.042.839.825.5100 ± 15100 ± 15
31.2510.556.954.946.444.440.937.925.0100 ± 15100 ± 15
62.515.152.450.437.335.334.931.923.5100 ± 15100 ± 15
10019.349.347.330.028.030.827.822.5100 ± 15100 ± 15
15524.546.444.421.919.927.024.021.6100 ± 22100 ± 15
20028.244.842.816.614.624.821.821.0100 ± 22100 ± 15
25031.843.341.311.59.522.819.820.5100 ± 32100 ± 15
30035.242.140.16.94.921.318.320.1100 ± 32100 ± 15
35038.441.139.12.70.719.916.919.8100 ± 32100 ± 15
40041.540.338.318.815.819.5100 ± 32100 ± 15
45044.339.537.517.714.719.2100 ± 32100 ± 15
50047.138.836.816.813.819.0100 ± 32100 ± 15
55049.738.236.216.013.018.8100 ± 32100 ± 15
Voltage
UL Voltage Rating
300 V (CMP), 300 V (CL3P)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
90°C-20°C To +75°C0°C To +50°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.0 in (25 mm)2.25 in (57.2 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 26 lbs/1000ft (39 kg/km)

Standards and Compliance

Environmental Suitability: Plenum, Indoor
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CMP, CMP-LP (0.5A), CL3P-LP (0.5A)
CEC / C(UL) Compliance: CMP.
ICEA Compliance: S-116-732
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
NEMA Compliance: ANSI/NEMA WC-66
Data Category: Category 6
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 6
Third Party Performance Verification: Category 6
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 2412

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 350 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

History

Update and Revision: Revision Number: 0.761 Revision Date: 08-17-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
2413 0101000BlackReel1,000 ft612825061762
2413 010A1000BlackReel-in-Box1,000 ft612825061755
2413 010U1000BlackUnReel1,000 ft612825131502
2413 0102500BlackReel2,500 ft612825061748
2413 D151000BlueReel1,000 ft612825061601
2413 D15A1000BlueReel-in-Box1,000 ft612825061618
2413 D15U1000BlueUnReel1,000 ft612825061793
2413 D152500BlueReel2,500 ft612825061625
2413 0081000GrayReel1,000 ft612825061717
2413 008A1000GrayReel-in-Box1,000 ft612825061724
2413 008U1000GrayUnReel1,000 ft612825061809
2413 0051000GreenReel1,000 ft612825061663
2413 005A1000GreenReel-in-Box1,000 ft612825061687
2413 005U1000GreenUnReel1,000 ft612825062226
2413 0052500GreenReel2,500 ft612825061670
2413 0035000Orange612825381068
2413 0035000Orange612825381068
2413 0031000OrangeReel1,000 ft612825061694
2413 003A1000OrangeReel-in-Box1,000 ft612825061700
2413 003U1000OrangeUnReel1,000 ft612825062202
2413 003Z1000OrangeReelTuff Box1,000 ft612825432166
2413 012A1000PinkReel-in-Box1,000 ft612825061786
2413 007A1000PurpleReel-in-Box1,000 ft612825061779
2413 002A1000RedReel-in-Box1,000 ft612825061731
2413 007U1000VioletUnReel1,000 ft612825062233
2413 009U500White500 ft612825420743
2413 0091000WhiteReel1,000 ft612825061571
2413 009A1000WhiteReel-in-Box1,000 ft612825061588
2413 009U1000WhiteUnReel1,000 ft612825061816
2413 0092500WhiteReel2,500 ft612825061595
2413 0041000YellowReel1,000 ft612825061632
2413 004A1000YellowReel-in-Box1,000 ft612825061649
2413 004U1000YellowUnReel1,000 ft612825062219
2413 004Z1000YellowReelTuff Box1,000 ft612825432203
2413 0042500YellowReel2,500 ft612825061656
Date: 2005-10-13
Belden-Copper-Catalog-2016.pdf
Copper-Structured-Cabling-Design-Guide.pdf
No accessories are available for this product