(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(787)Type A
(606)Type A Field Attachables
(383)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
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
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(92)Fiber Cassettes
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
(1373)Managed Switches
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
(393)Cellular Routers
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
(134)Vehicle Routers
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
Category 6 Enhanced Premise Horizontal Cable (300MHz), 4-Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Polyethylene Insulation, PVC CMR rated jacket
| Suitable Applications: | Horizontal and building backbone cable; Support current and future Category 6 and 5e applications, such as: 1000Base - T (Gigabit Ethernet), 100 Base - T, 10 Base - T, FDDI, ATM |
| Element | Size | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Individual Pair | 24 AWG | Solid | BC - Bare Copper | 4 |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Individual Pair | PE - Polyethylene | 1 mm (0.039 in) | White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown |
| Description |
|---|
| 4 pairs twisted together |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 5.5 mm (0.22 in) | Yes |
| Overall Cable Diameter (Nominal): | 5.5 mm (0.22 in) |
| Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
| Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|
| 35 ns/100m | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2 dB/100m | 75.3 | 73.3 | 73.3 | 71.3 | 70.8 | 67.8 | 20 | 40 | 35 |
| 4 | 3.7 dB/100m | 66.3 | 64.3 | 62.6 | 60.6 | 58.8 | 55.8 | 23 | 40 | 23 |
| 10 | 5.8 dB/100m | 61.8 | 59.8 | 56 | 54 | 50.8 | 47.8 | 25 | 40 | 15 |
| 16 | 7.4 dB/100m | 58.6 | 56.6 | 51.2 | 49.2 | 46.7 | 43.7 | 25 | 38 | 10.9 |
| 20 | 8.3 dB/100m | 57.1 | 55.1 | 48.8 | 46.8 | 44.8 | 41.8 | 25 | 37 | 9 |
| 31.2 | 10.4 dB/100m | 54 | 52 | 43.6 | 41.6 | 40.9 | 37.9 | 23.6 | 35.1 | 5.1 |
| 62.5 | 15 dB/100m | 49.1 | 47.1 | 34.1 | 32.1 | 34.9 | 31.9 | 21.5 | 32.6 | |
| 100 | 19.3 dB/100m | 45.8 | 43.8 | 26.5 | 24.5 | 30.8 | 27.8 | 20.8 | 30 | |
| 200 | 28.3 dB/100m | 40.9 | 38.9 | 12.6 | 10.6 | 22.8 | 21.8 | 19.5 | 27 | |
| 250 | 32.1 dB/100m | 39.3 | 37.3 | 7.2 | 5.2 | 22.8 | 19.8 | 18 | 26.5 | |
| 300 | 35.6 dB/100m | 38.1 | 36.1 | 2.5 | 0.5 | 21.3 | 18.3 | 17.5 |
| High Frequency Table Notes: | Limits below 4 MHz are for information only. Reference standard: IEC 61156-5 |
| UL Voltage Rating |
|---|
| 300 V (CMR) |
| Operating | Installation |
|---|---|
| -20°C to +75°C | 0°C To +50°C |
| Stationary Min. | Installation Min. |
|---|---|
| 22 mm (0.87 in) | 44 mm |
| Max. Pull Tension: | 110 N (25 lbf) |
| Bulk Cable Weight: | 33 kg/km |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| CEC / C(UL) Compliance: | CMR. |
| IEEE Compliance: | PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ANSI/TIA 568.2-D |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| CENELEC Compliance: | EN 50173-1, Segregation class according EN50174-2 = a |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. |
| Update and Revision: | Revision Number: 0.367 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 2412D.10305 | Black | Reel | 305 m | 8719605004970 |
| 2412D.06305 | Blue | Reel | 305 m | 8719605004901 |
| 2412D.06A305 | Blue | Reel-in-Box | 305 m | 8719605004932 |
| 2412D.K6305 | Blue | Reel | 305 m | 8719605004987 |
| 2412D.K6A305 | Blue | Reel-in-Box | 305 m | 8719605004994 |
| 2412D.B6305 | Blue | Reel | 305 m | 8719605229601 |
| 2412D.08305 | Gray | Reel | 305 m | 8719605004949 |
| 2412D.K8305 | Gray | Reel | 305 m | 8719605005014 |
| 2412D.05A305 | Green | Reel-in-Box | 305 m | 8719605004895 |
| 2412D.02A305 | Red | Reel-in-Box | 305 m | 8719605004864 |
| 2412D.09305 | White | Reel | 305 m | 8719605004956 |
| 2412D.09A305 | White | Reel-in-Box | 305 m | 8719605004963 |
| 2412D.04305 | Yellow | Reel | 305 m | 8719605004871 |
| 2412D.04A305 | Yellow | Reel-in-Box | 305 m | 8719605004888 |