Product Hierarchy
Product Hierarchy

23554D - ACIC 300V, 36 Pr #18 Str TC, XLPE Ins E1, IS/OS, PVC Jkt, AIA Armor, PVC Jkt, 90C Wet 105C Dry CSA HLABCD SUN RES -40C




Canadian Instrumentation Cable TC-ACIC 300V, 36 Pair 18AWG (7x26) Tinned Copper, XLPE Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 90C Wet 105C Dry CSA HLABCD SUN RES -40C

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Pairs
Conductor(s)187x26TC - Tinned Copper36
Conductor Count: 72
Insulation
Material
XLP, XLPO, XLPE (Thermoset)
Inner Shield
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWG
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper20
Inner Jacket
Material
PVC - Polyvinyl Chloride
Outer Shield
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWG
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper18
Outer Jacket
Material
PVC - Polyvinyl Chloride

Construction and Dimensions

Armor
Type of ArmorMaterial
InterlockedAluminum

Mechanical Characteristics

Bulk Cable Weight: 1577 lbs/1000ft

Standards

CEC/C(UL) Compliance: ACIC
CSA AWM Compliance: C22.2 #239 Type ACIC, C22.2 #174 HL BCD

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

CSA/C(UL) Flammability: FT4

History

Update and Revision: Revision Number: 0.55 Revision Date: 03-26-2026
Cabling Solutions for Industrial Applications
No accessories are available for this product