(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Canadian Instrumentation Cable TC-ACIC 300V, 24 Pair 18AWG (7x26) Tinned Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, 105C Dry 75C Wet CSA HLABCD SUN RES -40C
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
18 | 7x26 | TC - Tinned Copper | 24 |
Conductor Count: | 48 |
Material | Nominal Wall Thickness |
---|---|
PVC - Polyvinyl Chloride | 0.025 in |
Number | Color |
---|---|
1 | Black & White and Numbered 1 |
2 | Black & White and Numbered 2 |
3 | Black & White and Numbered 3 |
4 | Black & White and Numbered 4 |
5 | Black & White and Numbered 5 |
6 | Black & White and Numbered 6 |
7 | Black & White and Numbered 7 |
8 | Black & White and Numbered 8 |
9 | Black & White and Numbered 9 |
10 | Black & White and Numbered 10 |
11 | Black & White and Numbered 11 |
12 | Black & White and Numbered 12 |
13 | Black & White and Numbered 13 |
14 | Black & White and Numbered 14 |
15 | Black & White and Numbered 15 |
16 | Black & White and Numbered 16 |
17 | Black & White and Numbered 17 |
18 | Black & White and Numbered 18 |
19 | Black & White and Numbered 19 |
20 | Black & White and Numbered 20 |
21 | Black & White and Numbered 21 |
22 | Black & White and Numbered 22 |
23 | Black & White and Numbered 23 |
24 | Black & White and Numbered 24 |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 20 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 1.24 in | 0.083 in |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 18 |
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 1.608 in | Yes |
Type of Armor | Material | Diameter over Armoring |
---|---|---|
Interlocked | Aluminum | 1.5 in |
Individual Pair Nominal Shield DCR | Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|---|
10 Ohm/1000ft | 6.8 Ohm/1000ft | 6.5 Ohm/1000ft |
Nom.Mutual Capacitance |
---|
27 pF/ft |
Description | Voltage Rating [V] |
---|---|
CEC ACIC | 300 V |
Installation Temp Range: | -25°C To +105 |
Non-UL Temp Rating: | 105°C |
Wet Temp Range: | -40°C To +75 °C |
Dry Temp Range: | -40°C To +105 °C |
Bulk Cable Weight: | 1100 lbs/1000ft |
Max. Pull Tension: | 200 lbs |
Min Bend Radius/Minor Axis: | 19.6 in |
CEC/C(UL) Compliance: | ACIC |
CSA AWM Compliance: | C22.2#239, Type ACIC, C22.2#174, HLABCD, C22.2#0.3, Clause 4.31 Low Acid Test |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2006-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
C(UL) Flammability: | FT4 |
Plenum (Y/N): | No |
Item # | Putup Type | UPC |
---|---|---|
23542 0602500 | Reel | 612825323716 |
23542 0602500 | Reel |
Update and Revision: | Revision Number: 0.145 Revision Date: 09-30-2020 |