(109)Canadian Instrumentation Cable TC-ACIC 300V, 12 Triad 16AWG (7x24) Tinned Copper, XLPE Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 90C Wet 105C Dry CSA HLBCD SUN RES -40C
Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Triad(s) | 12 | 16 AWG | 7x24 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Triad(s) | XLP, XLPO, XLPE (Thermoset) | 0.025 in (0.64 mm) | 0.108 in mm | Black & White & Red and Numbered |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x24) TC |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.083 in (2.1 mm) | 1.131 in (28.73 mm) | Yes |
Armor Type & Material | Armor Thickness | Diameter Over Armor |
---|---|---|
AIA - Aluminum Interlock Armor | 1.391 in (35.33 mm) | 1.396 in (35.46 mm) |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.052 in (1.3 mm) | 1.495 in (37.97 mm) |
Overall Cable Diameter (Nominal): | 1.495 in (37.97 mm) |
Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
---|---|---|
4.6 Ohm/1000ft | 5.47 Ohm/1000ft (17.9 Ohm/km) | 7.5 Amps per Conductor at 30ºC |
Voltage Rating |
---|
300 V |
Operating |
---|
-40°C To +90°C Wet/105°C Dry |
Stationary Min. | Installation Min. |
---|---|
17.94 in (455.7 mm) | 17.94 in (455.7 mm) |
Max. Pull Tension: | 1543 lbs (699.9 kg) |
Bulk Cable Weight: | 1021 lbs/1000 ft |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
CEC / C(UL) Compliance: | HLBCD |
Update and Revision: | Revision Number: 0.157 Revision Date: 01-04-2024 |