Product Hierarchy
Product Hierarchy

23539D - ACIC 300V, 16 Pr #16 Str TC, XLPE Ins E1, IS/OS, PVC Jkt, AIA Armor, PVC Jkt, 90C Wet 105C Dry CSA HLABCD SUN RES -40C




Canadian Instrumentation Cable TC-ACIC 300V, 16 Pair 16AWG (7x24) Tinned Copper, XLPE Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 90C Wet 105C Dry CSA HLABCD SUN RES -40C

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1616 AWG7x24TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)XLP, XLPO, XLPE (Thermoset)0.025 in (0.64 mm)0.108 in mmBlack and White and Numbered
Inner Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%16 AWG (7x24) TC
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%18 AWG (7x26.5) TC
Inner Jacket
MaterialNom. ThicknessNom. DiameterRipcordColor
PVC - Polyvinyl Chloride0.083 in (2.1 mm)1.116 in (28.35 mm)YesBlack
Armor
Armor Type & MaterialArmor ThicknessDiameter Over Armor
AIA - Aluminum Interlock Armor1.376 in (34.95 mm)1.381 in (35.08 mm)
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.052 in (1.3 mm)1.480 in (37.59 mm)Yes
Overall Cable Diameter (Nominal): 1.480 in (37.59 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Inner Shield DCRMax. Current
4.6 Ohm/1000ft5.47 Ohm/1000ft (17.9 Ohm/km)9.5 Amps per Conductor at 30ºC
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
Operating
-40°C To +90°C Wet/105°C Dry
Bend Radius
Stationary Min.Installation Min.
17.76 in (451.1 mm)17.76 in (451.1 mm)
Max. Pull Tension: 1401 lbs (635.5 kg)
Bulk Cable Weight: 1008 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance
CEC / C(UL) Compliance: ACIC, HLABCD
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.78 Revision Date: 03-11-2026

Part Numbers

Variants
Item #Putup Type
23539D 0602500Reel
23539D 0603280Reel
23539D 0605000Reel
Cabling Solutions for Industrial Applications
No accessories are available for this product