(9827)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4215)Outdoor Fiber Cable
(3858)SMPTE Cable
(13)Tactical Fiber Cable
(355)Flexible Automation Cable
(107)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(7)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1049)Instrumentation Cable
(337)UL 300V PLTC/PLTC-ER Cable
(182)UL 600V TC/TC-ER Pairs/Triads
(118)UL Thermocouple
(35)CSA ACIC Cable
(35)IMSA
(2)Control / Power Cable
(729)VFD Cable
(115)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Safety, Sound, & Security Cable
(502)Audio, Sound, & Control Cable
(175)Access Control Cable
(21)Fire Alarm Cable
(72)Nurse Call
(15)Security & Alarm Cable
(174)Surveillance Cable
(45)Connectors & Outlets
(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Canadian Instrumentation Cable TC-ACIC 300V, 2 Pair 20AWG (7x28) Tinned Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, 105C Dry 75C Wet CSA HLABCD SUN RES -40C
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
20 | 7x28 | TC - Tinned Copper | 2 |
Conductor Count: | 4 |
Material | Nominal Wall Thickness |
---|---|
PVC - Polyvinyl Chloride | 0.02 in |
Number | Color |
---|---|
1 | Black & White and Numbered 1 |
2 | Black & White and Numbered 2 |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 22 | 7x30 |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.4 in |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 20 |
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.731 in | Yes |
Type of Armor | Material | Thickness of Armoring Tape |
---|---|---|
Interlocked | Aluminum | 0.627 in |
Description | Voltage Rating [V] |
---|---|
CEC ACIC | 300 V |
Installation Temp Range: | -25°C To +105 |
Non-UL Temp Rating: | 105°C |
Wet Temp Range: | -40°C To +75 °C |
Dry Temp Range: | -40°C To +105 °C |
Bulk Cable Weight: | 206 lbs/1000ft |
Max. Pull Tension: | 81 lbs |
Min Bend Radius/Minor Axis: | 8.4 in |
CEC/C(UL) Compliance: | ACIC |
CSA AWM Compliance: | C22.2#239, Type ACIC, C22.2#174, HLABCD, C22.2#0.3, Clause 4.31 Low Acid Test |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2006-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
C(UL) Flammability: | FT4 |
Plenum (Y/N): | No |
Item # | Putup Type | UPC |
---|---|---|
23534 0602500 | Reel | 612825323563 |
23534 0605000 | Reel | 612825323570 |
23534 0607500 | Reel | 612825323587 |
23534 0605000 | Reel |
Update and Revision: | Revision Number: 0.143 Revision Date: 09-30-2020 |