(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Canadian Instrumentation Cable TC-ACIC 300V, 1 Pair 18AWG (7x26) Tinned Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, 105C Dry 75C Wet CSA HLABCD SUN RES -40C
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
18 | 7x26 | TC - Tinned Copper | 2 |
Conductor Count: | 2 |
Material | Nominal Wall Thickness |
---|---|
PVC - Polyvinyl Chloride | 0.025 in |
Number | Color |
---|---|
1 | Black & White |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.289 in | 0.047 in |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 20 |
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.573 in | Yes |
Type of Armor | Material | Diameter over Armoring |
---|---|---|
Interlocked | Aluminum | 0.469 in |
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
6.8 Ohm/1000ft | 10 Ohm/1000ft |
Description | Voltage Rating [V] |
---|---|
CEC ACIC | 300 V |
Installation Temp Range: | -25°C To +105 |
Non-UL Temp Rating: | 105°C |
Wet Temp Range: | -40°C To +75 °C |
Dry Temp Range: | -40°C To +105 °C |
Bulk Cable Weight: | 160 lbs/1000ft |
Max. Pull Tension: | 57 lbs |
Min Bend Radius/Minor Axis: | 7.2 in |
CEC/C(UL) Compliance: | ACIC |
CSA AWM Compliance: | C22.2#239, Type ACIC, C22.2#174, HLABCD, C22.2#0.3, Clause 4.31 Low Acid Test |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2006-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
C(UL) Flammability: | FT4 |
Plenum (Y/N): | No |
Item # | Putup Type | UPC |
---|---|---|
23533 06010000 | Reel | 612825323457 |
23533 0602500 | Reel | 612825323464 |
23533 0602500 | Reel | 612825323464 |
23533 0605000 | Reel | 612825323471 |
23533 0607500 | Reel | 612825323495 |
23533 J222500 | Reel | 612825323440 |
Update and Revision: | Revision Number: 0.138 Revision Date: 09-30-2020 |