Networking & Data Cable
(700)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
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
(1174)Fiber Patch Cords
(485)Double-Ended Cordsets
(76)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(502)AV Assemblies
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
Canadian Instrumentation Cable TC-ACIC 300V, 2 Pair 16AWG (7x24) Tinned Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 105C Dry 75C Wet CSA HLABCD SUN RES -40C
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 16 AWG | 7x24 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.108 in (2.74 mm) | ICEA Chart E1 |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 16 AWG (7x24) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord | Color |
|---|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.512 in (13.0 mm) | Yes | Black |
| Armor Type & Material | Armor Thickness | Diameter Over Armor |
|---|---|---|
| AIA - Aluminum Interlock Armor | 0.025 in | 0.737 in |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.052 in (1.3 mm) | 0.841 in | Yes |
| Overall Cable Diameter (Nominal): | 0.841 in |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
|---|---|---|
| 4.2 Ohm/1000ft | 5.4 Ohm/1000ft (18 Ohm/km) | 5 Amps per Conductor at 30ºC |
| Nom Outer Shield DCR: | 4 Ohm/1000ft (13 Ohm/km) |
| Voltage Rating |
|---|
| 300 V (CEC ACIC) |
| Operating | Installation |
|---|---|
| Dry: -40°C to +105°C, Wet: -40°C to +75°C | -25°C To +105 |
| Stationary Min. | Installation Min. |
|---|---|
| 10.09 in (256.3 mm) | 10.09 in |
| Max. Pull Tension: | 200 lbs (91 kg) |
| Bulk Cable Weight: | 274 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance |
| CEC / C(UL) Compliance: | HLABCD, ACIC |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.368 Revision Date: 09-07-2025 |
| Item # | Putup Type | UPC |
|---|---|---|
| 23527 06010000 | Reel | 612825323112 |
| 23527 0602500 | Reel | 612825323129 |
| 23527 0605000 | Reel | 612825323136 |
| 23527 0605000 | Reel | 612825323136 |
| 23527 0607500 | Reel | 612825323143 |
| 23527 0085000 | Reel |