(13930)Indoor Fiber Cable
(1468)Indoor/Outdoor Fiber Cable
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
Canadian Instrumentation Cable TC-ACIC 300V, 8 Triad 16AWG (7x24) Tinned Copper, XLPE Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 90C Wet 105C Dry CSA HLBCD SUN RES -40C
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Triad(s) | 8 | 16 AWG | 7x24 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Triad(s) | XLP, XLPO, XLPE (Thermoset) | 0.025 in (0.64 mm) | 0.108 in mm | Black, White, Red and Numbered |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 16 AWG (7x24) TC |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
| Material | Nom. Thickness | Nom. Diameter | Color |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.083 in (2.1 mm) | 0.937 in (23.8 mm) | Black |
| Armor Type & Material | Armor Thickness | Diameter Over Armor |
|---|---|---|
| AIA - Aluminum Interlock Armor | 1.197 in (30.40 mm) | 1.202 in (30.53 mm) |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.052 in (1.3 mm) | 1.301 in (33.05 mm) | Yes |
| Overall Cable Diameter (Nominal): | 1.301 in (33.05 mm) |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
|---|---|---|
| 4.6 Ohm/1000ft | 3.03 Ohm/1000ft (9.94 Ohm/km) | 3.2 Amps per Conductor at 30ºC |
| Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -40°C To +105°C Dry/90°C Wet |
| Stationary Min. | Installation Min. |
|---|---|
| 15.612 in (396.54 mm) | 15.612 in (396.54 mm) |
| Max. Pull Tension: | 1007.8 lbs (457.13 kg) |
| Bulk Cable Weight: | 794 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance |
| CEC / C(UL) Compliance: | HLBCD |
| Update and Revision: | Revision Number: 0.65 Revision Date: 01-04-2024 |