Product Hierarchy
Product Hierarchy

23525 - ACIC 300V, 12 Pr #16 Str TC, PVC Ins E1, IS/OS, PVC Jkt, AIA Armor, Blk PVC Jkt, 105C Dry 75C Wet CSA HLABCD SUN RES -40C


Canadian Instrumentation Cable TC-ACIC 300V, 12 Pair 16AWG (7x24) Tinned Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, 105C Dry 75C Wet CSA HLABCD SUN RES -40C

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Pairs
Conductor167x24TC - Tinned Copper12
Conductor Count: 24
Insulation
MaterialNominal Wall Thickness
PVC - Polyvinyl Chloride0.025 in
Color Chart
NumberColor
Pair 1Black and White Numbered 1
Pair 2Black and White Numbered 2
Pair 3Black and White Numbered 3
Pair 4Black and White Numbered 4
Pair 5Black and White Numbered 5
Pair 6Black and White Numbered 6
Pair 7Black and White Numbered 7
Pair 8Black and White Numbered 8
Pair 9Black and White Numbered 9
Pair 10Black and White Numbered 10
Pair 11Black and White Numbered 11
Pair 12Black and White Numbered 12
Inner Shield Material
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWG
TapeAlum / PolyBeldfoil®100%TC - Tinned Copper18
Inner Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride1.006 in0.083 in
Outer Shield Material
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWG
TapeAlum / PolyBeldfoil®100%TC - Tinned Copper16
Outer Jacket Material
MaterialNominal DiameterRipcord
PVC - Polyvinyl Chloride1.37 inYes

Construction and Dimensions

Armor
Type of ArmorMaterialDiameter over Armoring
InterlockedAluminum1.266 in

Electrical Characteristics

Conductor DCR
Individual Pair Nominal Shield DCRNominal Conductor DCRNominal Outer Shield DCR
10 Ohm/1000ft4.2 Ohm/1000ft4 Ohm/1000ft
Voltage
Non-UL DescriptionNon-UL Voltage Rating
CEC ACIC300

Temperature Range

Installation Temp Range: -25°C To +105
Non-UL Temp Rating: 150°C
Wet Temp Range: -40°C To +75 °C
Dry Temp Range: -40°C To +105 °C

Mechanical Characteristics

Bulk Cable Weight: 875 lbs/1000ft
Max Recommended Pulling Tension: 200 lbs
Min Bend Radius/Minor Axis: 16.5 in

Standards

CEC/C(UL) Specification: ACIC
CSA AWM Specification: C22.2 #239 Type ACIC, C22.2 #174 HL BCD

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2006-01-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

C(UL) Flammability: FT4

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #Putup TypeUPC
23525 0105000Reel612825323051
23525 0602500Reel612825323075
23525 0605000Reel612825323082
23525 0602500Reel

History

Update and Revision: Revision Number: 0.137 Revision Date: 06-01-2020
Date: 2006-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product