(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Canadian Instrumentation Cable TC-ACIC 300V, 8 Pair 16AWG (7x24) Tinned Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, 105C Dry 75C Wet CSA HLABCD SUN RES -40C
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
16 | 7x24 | TC - Tinned Copper | 8 |
Conductor Count: | 16 |
Material | Nominal Wall Thickness |
---|---|
PVC - Polyvinyl Chloride | 0.025 in |
Number | Color |
---|---|
Pair 1 | Black and White Numbered 1 |
Pair 2 | Black and White Numbered 2 |
Pair 3 | Black and White Numbered 3 |
Pair 4 | Black and White Numbered 4 |
Pair 5 | Black and White Numbered 5 |
Pair 6 | Black and White Numbered 6 |
Pair 7 | Black and White Numbered 7 |
Pair 8 | Black and White Numbered 8 |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 18 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.798 in | 0.063 in |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 16 |
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 1.162 in | Yes |
Type of Armor | Material | Diameter over Armoring |
---|---|---|
Interlocked | Aluminum | 1.058 in |
Individual Pair Nominal Shield DCR | Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|---|
10 Ohm/1000ft | 4.2 Ohm/1000ft | 4 Ohm/1000ft |
Non-UL Description | Non-UL Voltage Rating |
---|---|
CEC ACIC | 300 |
Installation Temp Range: | -25°C To +105 |
Non-UL Temp Rating: | 105°C |
Wet Temp Range: | -40°C To +75 °C |
Dry Temp Range: | -40°C To +105 °C |
Bulk Cable Weight: | 625 lbs/1000ft |
Max. Pull Tension: | 200 lbs |
Min Bend Radius/Minor Axis: | 14 in |
CSA AWM Compliance: | C22.2 #239 Type ACIC, C22.2 #174 HL BCD |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2006-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
C(UL) Flammability: | FT4 |
Plenum (Y/N): | No |
Item # | Putup Type | UPC |
---|---|---|
23510 0107500 | Reel | 612825322542 |
23510 0602500 | Reel | 612825322559 |
23510 0605000 | Reel | 612825322573 |
23510 0602500 | Reel |
Update and Revision: | Revision Number: 0.144 Revision Date: 09-30-2020 |