Product Hierarchy
Product Hierarchy

23507 - ACIC 300V, 1 Tri #16 Str TC, PVC Ins E1, OS, PVC Jkt, AIA Armor, PVC Jkt, 105C Dry 75C Wet CSA HLBCD SUN RES -40C




Canadian Instrumentation Cable TC-ACIC 300V, 1 Triad 16AWG (7x24) Tinned Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 105C Dry 75C Wet CSA HLBCD SUN RES -40C

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Triad(s)116 AWG7x24TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Triad(s)PVC - Polyvinyl Chloride0.025 in (0.64 mm)0.108 in (2.74 mm)Black, White, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%18 AWG (7x26) TC
Inner Jacket
MaterialNom. ThicknessNom. DiameterRipcordColor
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.329 in (8.36 mm)YesBlack
Armor
Armor Type & MaterialArmor ThicknessDiameter Over Armor
AIA - Aluminum Interlock Armor0.025 in0.509 in
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.052 in (1.3 mm)0.613 inYes
Overall Cable Diameter (Nominal): 0.613 in

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
4.2 Ohm/1000ft6.4 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 4.8 Ohm/1000ft (16 Ohm/km)
Voltage
Voltage Rating
300 V (CSA ACIC)

Mechanical Characteristics

Temperature
OperatingInstallation
Dry: -40°C to +105°C, Wet: -40°C to +75°C-25°C To +105
Bend Radius
Stationary Min.Installation Min.
7.35 in (187 mm)7.35 in
Max. Pull Tension: 200 lbs (91 kg)
Bulk Cable Weight: 183 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance
CEC / C(UL) Compliance: HLABCD, ACIC
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.359 Revision Date: 09-07-2025

Part Numbers

Variants
Item #Putup TypeUPC
23507 06010000Reel612825322399
23507 0602500Reel612825322405
23507 0602500Reel612825322405
23507 0605000Reel612825322412
23507 0605000Reel612825322412
23507 0105000Reel
Date: 2006-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product