Product Hierarchy
Product Hierarchy

23505 - ACIC 300V, 1 Tri #18 Str TC, PVC Ins E1, OS, PVC Jkt, AIA Armor, Blk PVC Jkt, 105C Dry 75C Wet CSA HLBCD SUN RES -40C


Canadian Instrumentation Cable TC-ACIC 300V, 1 Triad 18AWG (7x26) Tinned Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, 105C Dry 75C Wet CSA HLBCD SUN RES -40C

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Triads
187x26TC - Tinned Copper1
Conductor Count: 3
Insulation
MaterialNominal Wall Thickness
PVC - Polyvinyl Chloride0.025 in
Color Chart 2
NumberColor
1Black & White & Red
Inner Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.303 in
Outer Shield Material
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWG
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper20
Outer Jacket Material
MaterialNominal DiameterNominal Wall ThicknessRipcord
PVC - Polyvinyl Chloride0.587 in0.052 inYes

Construction and Dimensions

Armor
Type of ArmorMaterialDiameter over Armoring
InterlockedAluminum0.483 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCR
6.8 Ohm/1000ft10 Ohm/1000ft
Voltage
DescriptionVoltage Rating [V]
CSA ACIC300 V

Temperature Range

Installation Temp Range: -25°C To +105
Non-UL Temp Rating: 105°C
Wet Temp Range: -40°C To +75 °C
Dry Temp Range: -40°C To +105 °C

Mechanical Characteristics

Bulk Cable Weight: 175 lbs/1000ft
Max. Pull Tension: 80 lbs
Min Bend Radius/Minor Axis: 7.3 in

Standards

CSA AWM Compliance: C22.2#239, Type ACIC, C22.2#174, HLBCD, C22.2#0.3, Clause 4.31, Low Acid Test

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2006-01-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

C(UL) Flammability: FT4

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #Putup TypeUPC
23505 0105000Reel612825322276
23505 06010000Reel612825322290
23505 0602500Reel612825322320
23505 0605000Reel612825322337
23505 0602500Reel

History

Update and Revision: Revision Number: 0.136 Revision Date: 09-30-2020
Date: 2006-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product