Product Hierarchy
Product Hierarchy

23501 - ACIC 300V, 1 Pr #16 Str TC, PVC Ins E1, OS, PVC Jkt, AIA Armor, Blk PVC Jkt, 105C Dry 75C Wet CSA HLABCD SUN RES -40C


Canadian Instrumentation Cable TC-ACIC 300V, 1 Pair 16AWG (7x24) Tinned Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, 105C Dry 75C Wet CSA HLABCD SUN RES -40C

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
167x24TC - Tinned Copper2
Conductor Count: 2
Insulation
MaterialNominal Wall Thickness
PVC - Polyvinyl Chloride0.025 in
Inner Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.313 in0.047 in
Outer Shield Material
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWG
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper18
Outer Jacket Material
MaterialNominal DiameterRipcord
PVC - Polyvinyl Chloride0.597 inYes

Construction and Dimensions

Armor
Type of ArmorMaterialDiameter over Armoring
InterlockedAluminum0.493 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCR
4.2 Ohm/1000ft5.86 Ohm/1000ft
Voltage
Non-UL DescriptionNon-UL Voltage Rating
CEC ACIC300 V RMS

Temperature Range

Installation Temp Range: -25°C To +105°C
Non-UL Temp Rating: 105°C
Operating Temp Range: -40°C To +105°C
Wet Temp Range: -40°C To +75 °C
Dry Temp Range: -40°C To +105 °C

Mechanical Characteristics

Bulk Cable Weight: 175 lbs/1000ft
Max. Pull Tension: 200 lbs
Min Bend Radius/Minor Axis: 7.2 in

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2006-01-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

CSA Flammability: FT4

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #Putup TypeUPC
23501 01010000Reel612825322122
23501 06010000Reel612825322146
23501 0602500Reel612825322160
23501 0602500Reel612825322160
23501 0605000Reel612825322177
23501 0605000Reel612825322177
23501 0607500Reel612825322221
23501 00810000Reel
23501 01010000Reel

History

Update and Revision: Revision Number: 0.137 Revision Date: 09-30-2020
Date: 2006-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product