Product Hierarchy
Product Hierarchy

22685D - CIC 300V, 16 Pr #16 Str BC, XLPE Ins E1, IS/OS, Blk PVC Jkt, 90C Dry/Wet SUN RES -25C




Canadian Instrumentation Cable TC-CIC 300V, 16 Pair 16AWG (7x24) Bare Copper, XLPE Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 90C Dry/Wet SUN RES -25C

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterial
Pair(s)167x24TC - Tinned Copper
Conductor Count: 32
Insulation
ElementMaterialNominal DiameterNominal Wall Thickness
Pair(s)XLP, XLPO, XLPE (Thermoset)0.108in mm0.025 in
Color Chart
Color
Black & White and numbered
Inner Shield
TypeMaterialMaterial Trade NameDrainwire AWGDrainwire Construction n x D
TapeBi-Laminate (Alum+Poly)Beldfoil®187x26
Outer Shield
TypeMaterialMaterial Trade NameDrainwire Material
TapeBi-Laminate (Alum+Poly)Beldfoil®TC - Tinned Copper
Outer Jacket
MaterialNominal DiameterNominal Wall ThicknessRipcord
PVC - Polyvinyl Chloride1.120 in0.085 inYes

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
4.6 Ohm/1000ft
Voltage
DescriptionNon-UL Voltage Rating
CEC CIC300 V

Temperature Range

Installation Temperature Range: -25°C To +105
Non-UL Temp Rating: 105°C
Operating Temperature Range: -40°C To +105°C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 683 lbs/1000ft

Standards

CEC/C(UL) Compliance: CIC
CSA AWM Compliance: C22.2#239, Type CIC, C22.2#0.3, Clause 4.31, Low Acid Test

Applicable Environmental and Other Programs

EU Directive Compliance: EU Directive 2003/11/EC (BFR)

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

History

Update and Revision: Revision Number: 0.3 Revision Date: 10-23-2026
Cabling Solutions for Industrial Applications
No accessories are available for this product