Product Hierarchy
Product Hierarchy

22677 - CIC 300V, 1 Tri #18 Str TC, PVC Ins E1, OS, Blk PVC Jkt, 105C Dry 75C Wet SUN RES -25C




Canadian Instrumentation Cable TC-CIC 300V, 1 Triad 18AWG (7x26) Tinned Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 105C Dry 75C Wet SUN RES -25C

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of PairsNo. of Triads
Triad(s)187x26TC - Tinned Copper11
Conductor Count: 3
Total Number of Triads: 1
Insulation
Material
PVC - Polyvinyl Chloride
Color Chart
Color
White
Red
Inner Shield
Drainwire AWGDrainwire Construction n x D
227x30
Outer Shield
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWGDrainwire Construction n x D
TapePolyesterBeldfoil®100%TC - Tinned Copper207x28
TapeBi-Laminate (Alum+Poly)Beldfoil®100%
Outer Jacket
MaterialNominal DiameterNominal Wall ThicknessRipcord
PVC - Polyvinyl Chloride0.303 in0.047 inYes

Electrical Characteristics

Conductor DCR
Max. Outer Shield DCRNominal Conductor DCR
5.07 Ohm/1000ft6.8 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to ConductorNom. Capacitance Conductor to Shield
45 pF/ft95 pF/ft
Inductance
Nominal Inductance
0.19 µH/ft
Voltage
Non-UL DescriptionNon-UL Voltage Rating
CSA CIC300 V

Temperature Range

Installation Temperature Range: -25°C To +105
Non-UL Temp Rating: 105°C
Operating Temperature Range: -40°C To +105°C

Mechanical Characteristics

Bulk Cable Weight: 121 lbs/1000ft
Maximum Recommended Pulling Tension: 23 lbs
Minimum Minor Axis Bend Radius: 3 in

Standards

CEC/C(UL) Compliance: CIC
CSA AWM Compliance: C22.2#239, Type CIC, C22.2#0.3, Clause 4.31, Low Acid Test

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

CSA/C(UL) Flammability: FT4

Plenum/Non-Plenum

Plenum (Y/N): No

History

Update and Revision: Revision Number: 0.407 Revision Date: 06-10-2026
Date: 2006-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product