Product Hierarchy
Product Hierarchy

22645 - CIC 300V, 1 Pr #18 Str TC, PVC Ins E1, OS, Blk PVC Jkt, 105C Dry 75C Wet SUN RES -25C




Canadian Instrumentation Cable TC-CIC 300V, 1 Pair 18AWG (7x26) Tinned Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 105C Dry 75C Wet SUN RES -25C

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Pairs
Pair(s)187x26TC - Tinned Copper1
Conductor Count: 2
Total Number of Pairs: 1
Insulation
ElementMaterialNominal DiameterNominal Wall Thickness
Pair(s)PVC - Polyvinyl Chloride0.096 in0.026 in
Color Chart
Color
Black & White
Inner Shield
Drainwire AWGDrainwire Construction n x D
227x30
Outer Shield
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWGDrainwire Construction n x D
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper207x28
Outer Jacket
MaterialNominal DiameterNominal Wall ThicknessRipcord
PVC - Polyvinyl Chloride0.289 in0.047 inYes

Electrical Characteristics

Conductor DCR
Individual Pair Nominal Shield DCRNominal Conductor DCRNominal Outer Shield DCR
51 Ohm/1000ft7.4 Ohm/1000ft5.56 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to ConductorNom. Capacitance Conductor to Shield
42 pF/ft95 pF/ft
Inductance
Nominal Inductance
0.19 µH/ft
Current
Max. Recommended Current [A]
14 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Installation Temperature Range: -25°C To +105
Non-UL Temp Rating: 105°C
UL Temperature Rating: 105°C Dry, 75°C Wet
Operating Temperature Range: -25°C To +105°C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 41 lbs/1000ft
Maximum Recommended Pulling Tension: 57.4 lbs
Minimum Bend Radius During Installation: 2.31 in
Minimum Minor Axis Bend Radius: 3 in

Standards

CEC/C(UL) Compliance: CIC
CSA AWM Compliance: C22.2#239 Type CIC

Applicable Environmental and Other Programs

Environmental Space: Indoor/Outdoor
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

CSA/C(UL) Flammability: FT4

Plenum/Non-Plenum

Plenum (Y/N): No

History

Update and Revision: Revision Number: 0.417 Revision Date: 06-10-2026
Cabling Solutions for Industrial Applications
No accessories are available for this product