Product Hierarchy
Product Hierarchy

22635D - CIC 300V, 8 Pr #18 Str BC, XLPE Ins E1, IS/OS, Blk PVC Jkt, 90C Dry/Wet SUN RES -25C




Canadian Instrumentation Cable TC-CIC 300V, 8 Pair 18AWG (7x26) Bare Copper, XLPE Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 90C Dry/Wet SUN RES -25C

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterial
Pair(s)187x26.5TC - Tinned Copper
Conductor Count: 16
Insulation
ElementMaterialNominal DiameterNominal Wall Thickness
Pair(s)XLP, XLPO, XLPE (Thermoset)0.096 in mm0.025 in
Color Chart
Color
Black & White and Numbered
Inner Shield
TypeMaterialMaterial Trade NameCoverage [%]Drainwire AWGDrainwire Construction n x D
TapeBi-Laminate (Alum+Poly)Beldfoil® (Z-Fold®)100%20 AWG7x28
Outer Shield
TypeMaterialCoverage [%]Drainwire Material
TapeBi-Laminate (Alum+Poly)100%TC - Tinned Copper
Outer Jacket
MaterialNominal DiameterNominal Wall ThicknessRipcord
PVC - Polyvinyl Chloride0.725 in0.063 inYes

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Inner Shield DCRNominal Outer Shield DCR
7.4 Ohm/1000ft6.51 Ohm/1000ft8.3 Ohm/1000ft
Current
Max. Recommended Current [A]
2.45 Amps per Conductor at 30ºC
Voltage
DescriptionNon-UL Voltage Rating
CEC CIC300 V

Temperature Range

Installation Temperature Range: -25°C To +105
Non-UL Temp Rating: 105°C
Operating Temperature Range: -25°C To +105°C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 250 lbs/1000ft
Maximum Recommended Pulling Tension: 371 lbs
Minimum Bend Radius During Installation: 8.7 in

Standards

CEC/C(UL) Compliance: CIC
CSA AWM Compliance: C22.2#239, Type CIC, C22.2#0.3, Clause 4.31, Low Acid Test

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

History

Update and Revision: Revision Number: 0.25 Revision Date: 10-27-2026
Cabling Solutions for Industrial Applications
No accessories are available for this product