Product Hierarchy
Product Hierarchy

22635 - CIC 300V, 8 Pr #18 Str TC, PVC Ins E1, IS/OS, Blk PVC Jkt, 105C Dry 75C Wet SUN RES -25C




Canadian Instrumentation Cable TC-CIC 300V, 8 Pair 18AWG (7x26) Tinned Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 105C Dry 75C Wet SUN RES -25C

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Pairs
Pair(s)187x26TC - Tinned Copper8
Conductor Count: 16
Insulation
Material
PVC - Polyvinyl Chloride
Color Chart
Color
Black & White numbered
Inner Shield
TypeMaterialMaterial Trade NameCoverage [%]Drainwire AWGDrainwire Construction n x D
TapeBi-Laminate (Alum+Poly)Beldfoil®100%227x30
Outer Shield
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWGDrainwire Construction n x D
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper207x28
Outer Jacket
MaterialNominal DiameterNominal Wall ThicknessRipcordSeparator Material
PVC - Polyvinyl Chloride0.73 in0.06 inYesPolyester Tape

Electrical Characteristics

Conductor DCR
Individual Pair Nominal Shield DCRNominal Conductor DCRNominal Outer Shield DCR
10.3 Ohm/1000ft6.7 Ohm/1000ft4.8 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to ConductorNom. Capacitance Conductor to Shield
42 pF/ft95 pF/ft
Inductance
Nominal Inductance
0.19 µH/ft
Current
Max. Recommended Current [A]
3.5 Amps per Conductor at 25ºC
Voltage
Non-UL DescriptionNon-UL Voltage Rating
CEC CIC300 V

Temperature Range

Installation Temperature Range: -25°C To +105
Non-UL Temp Rating: 105°C
Operating Temperature Range: -40°C To +105°C

Mechanical Characteristics

Bulk Cable Weight: 570 lbs/1000ft
Minimum Minor Axis Bend Radius: 7.3 in

Standards

CEC/C(UL) Compliance: CIC
CSA AWM Compliance: C22.2#239, Type CIC, C22.2#0.3, Clause 4.31, Low Acid Test

Applicable Environmental and Other Programs

EU Directive Compliance: EU Directive 2003/11/EC (BFR)
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes

Flammability, LS0H, Toxicity Testing

CSA/C(UL) Flammability: FT4

Plenum/Non-Plenum

Plenum (Y/N): No

History

Update and Revision: Revision Number: 0.416 Revision Date: 06-10-2026
Cabling Solutions for Industrial Applications
No accessories are available for this product