Product Hierarchy
Product Hierarchy

22603 - CIC 300V, 1 Tri #16 Str TC, PVC Ins E1, OS, Blk PVC Jkt, 105C Dry 75C Wet SUN RES -25C




Canadian Instrumentation Cable TC-CIC 300V, 1 Triad 16AWG (7x24) Tinned Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 105C Dry 75C Wet SUN RES -25C

Product Overview

Suitable Applications: INSTRUMENTATION/CONTROL CABLE

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Triads
167x24TC - Tinned Copper1
Conductor Count: 3
Insulation
Material
PVC - Polyvinyl Chloride
Outer Shield
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWGDrainwire Construction n x D
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper187x26
Outer Jacket
MaterialNominal DiameterNominal Wall ThicknessRipcord
PVC - Polyvinyl Chloride0.329 in0.045 inYes

Electrical Characteristics

Conductor DCR
Max. Outer Shield DCRNominal Conductor DCR
4.9 Ohm/1000ft4.4 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to ConductorNom. Capacitance Conductor to Shield
49 pF/ft97 pF/ft
Inductance
Nominal Inductance
0.156 µH/ft
Voltage
DescriptionVoltage Rating [V]
CSA CIC300 V

Temperature Range

Installation Temperature Range: -25°C To +105
Non-UL Temp Rating: 105°C
Operating Temperature Range: -40°C To +105°C

Mechanical Characteristics

Bulk Cable Weight: 152 lbs/1000ft
Maximum Recommended Pulling Tension: 58 lbs
Minimum Minor Axis Bend Radius: 3.3 in

Standards

CEC/C(UL) Compliance: CIC
CSA AWM Compliance: C22.2#239, Type CIC, C22.2#0.3, Clause 4.31, Low Acid Test

Applicable Environmental and Other Programs

EU Directive Compliance: EU Directive 2003/11/EC (BFR)
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Plenum/Non-Plenum

Plenum (Y/N): No

History

Update and Revision: Revision Number: 0.406 Revision Date: 03-24-2026
Cabling Solutions for Industrial Applications
No accessories are available for this product