Product Hierarchy
Product Hierarchy

2233RW - Indoor/Outdoor Stadium Cable, RG-11/U Triax, 14 AWG solid, CMR




RG-11/U Triax, 14 AWG solid .064" bare copper conductor, gas-injected foam HDPE insulation, bare copper double shields (95% and 80% coverage), PVC insulation between braids, water blocking tape, CPE jacket, CMR rated

Product Overview

Suitable Applications: Analog audio, burial, Sports Stadium

Construction Details

RG Type: 11
Conductor
SizeStrandingNom. DiameterMaterial
14Solid0.064 inBC - Bare Copper
Insulation
MaterialNom. Insulation Diameter
PE - Polyethylene (Foam)0.285 in (7.24 mm)
Insulation Table Notes: Gas Injected
Inner Shield
Shield TypeMaterialCoverage
BraidBare Copper (BC)95%
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.365 in (9.27 mm)
Outer Shield
Outer Shield TypeMaterialCoverage
BraidBare Copper (BC)80%
Outer Jacket
MaterialNom. Diameter
CPE - Chlorinated Polyethylene0.475 in

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 - 850 MHz21 dB
850 - 4500 MHz15 dB
Attenuation
FrequencyNom. Attenuation
1.0 MHz0.14 dB/100ft
3.6 MHz0.3 dB/100ft
10 MHz0.4 dB/100ft
71.5 MHz1.1 dB/100ft
135 MHz1.6 dB/100ft
270 MHz2.3 dB/100ft
360 MHz2.6 dB/100ft
540 MHz3.3 dB/100ft
720 MHz3.8 dB/100ft
750 MHz4.0 dB/100ft
1000 MHz4.6 dB/100ft
1500 MHz5.9 dB/100ft
2250 MHz7.4 dB/100ft
3000 MHz9 dB/100ft
4500 MHz12.5 dB/100ft
Electricals
Nom. Conductor DCRNom. Inner Shield DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
2.6 Ohm/1000ft (8.5 Ohm/km)1.7 Ohm/1000ft (5.6 Ohm/km)1.5 Ohm/1000ft (4.9 Ohm/km)16.1 pF/ft (52.8 pF/m)75 Ohm84%
Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-30°C To +75°C
Max. Pull Tension: 170 lbs (77 kg)
Bulk Cable Weight: 125 lbs/1000ft (186 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Aerial - Black only, When supported by messenger wire
Flammability / Reaction to Fire: UL1666 Vertical Shaft
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: CMR
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Water blocking tape between outer jacket and outer braid. Print legend includes sequential footage marks.

History

Update and Revision: Revision Number: 0.258 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
2233RW 0101000BlackReel1,000 ft612825384670
2233RW 0104000BlackReel4,000 ft612825384687C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2016-08-16
Exactech-Arena-at-the-Stephen-C-O-Connell-Center_CS00019.pdf
Indoor-Outdoor-Stadium-Cables_PB00120.pdf
No accessories are available for this product