Networking & Data Cable
(709)Industrial Ethernet Cable
(193)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(694)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(299)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
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
(1200)Fiber Patch Cords
(488)Double-Ended Cordsets
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
(1366)Managed Switches
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
(391)Cellular Routers
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
RG-59/U Triax, 20 AWG solid .032" bare copper conductor, gas-injected foam HDPE insulation, bare copper braid shields (95% and 80% coverage), water blocking tape, CPE jacket.
| Suitable Applications: | Analog audio, burial, Sports Stadium |
| RG Type: | 59 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 20 | Solid | 0.032 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.145 in (3.68 mm) |
| Insulation Table Notes: | Gas Injected |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.225 in (5.72 mm) |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 80% |
| Material | Nom. Diameter |
|---|---|
| CPE - Chlorinated Polyethylene | 0.340 in |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 850 MHz | 21 dB |
| 850 - 4500 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1.0 MHz | 0.3 dB/100ft |
| 3.6 MHz | 0.6 dB/100ft |
| 10 MHz | 0.9 dB/100ft |
| 71.5 MHz | 2.1 dB/100ft |
| 135 MHz | 3.0 dB/100ft |
| 270 MHz | 4.2 dB/100ft |
| 360 MHz | 4.8 dB/100ft |
| 540 MHz | 5.9 dB/100ft |
| 720 MHz | 7.0 dB/100ft |
| 750 MHz | 7.1 dB/100ft |
| 1000 MHz | 8.3 dB/100ft |
| 1500 MHz | 10.5 dB/100ft |
| 2250 MHz | 13.4 dB/100ft |
| 3000 MHz | 15.9 dB/100ft |
| 4500 MHz | 20 dB/100ft |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|---|
| 10 Ohm/1000ft (33 Ohm/km) | 2.5 Ohm/1000ft (8.2 Ohm/km) | 2.8 Ohm/1000ft (9.2 Ohm/km) | 16.3 pF/ft (53.5 pF/m) | 75 Ohm | 83% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 75°C | -30°C To +75°C |
| Max. Pull Tension: | 125 lbs (56.7 kg) |
| Bulk Cable Weight: | 67 lbs/1000ft (100 kg/km) |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Aerial - Black only, When supported by messenger wire |
| Flammability / Reaction to Fire: | UL1666 Vertical Shaft |
| NEC / UL Compliance: | CMR |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Water blocking tape between outer jacket and outer braid. Print legend includes sequential footage marks. |
| Update and Revision: | Revision Number: 0.147 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 2232RW 0101000 | Black | Reel | 1,000 ft | 612825387343 | |
| 2232RW 0104000 | Black | Reel | 4,000 ft | 612825387350 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |