(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
26 AWG stranded (30x40) BC conductors cabled with fillers, Datalene® insulation, conductors cabled with fillers, TC "French Braid" Shield (95% coverage), Belflex PVC jacket.
| Suitable Applications: | Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 26 | 30x40 | BC - Bare Copper | 1 |
| Material | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|
| PE - Polyethylene (Foam) | 0.050 in (1.3 mm) | Red & Black | HDPE |
| Shield Type | Material | Coverage |
|---|---|---|
| French Braid | Tinned Copper (TC) | 95% |
| Material | Material Trade Name | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | Belflex® | 0.17 in |
| Nom. Characteristic Impedance |
|---|
| 110 Ohm |
| Nom. Velocity of Prop. |
|---|
| 78% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating |
|---|
| -20°C To +60°C |
| Max. Pull Tension: | 34 lbs (15 kg) |
| Bulk Cable Weight: | 16.5 lbs/1000ft (24.6 kg/km) |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | AES/EBU Digital Audio |
| Notes: | Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight. |
| Update and Revision: | Revision Number: 0.405 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 2221 B59U1000 | Black, Matte | UnReel | 1,000 ft | 612825130840 |
| 2221 G7XU1000 | Blue, Matte | UnReel | 1,000 ft | 612825130871 |
| 2221 G7WU1000 | Green, Matte | UnReel | 1,000 ft | 612825130864 |
| 2221 B02U1000 | Purple | UnReel | 1,000 ft | 612825130833 |
| 2221 G7VU1000 | Red, Matte | UnReel | 1,000 ft | 612825130857 |