Product Hierarchy
Product Hierarchy

2219/27C - Communication and Control, 27PR #22, Str, PVC, Semi Rigid, 150 V, AWM/STYLE 2576 80C, CM 75C, VW-1, CSA CMG, CSA FT4

Communication and Control, 27 Pair 22 AWG (7/30) TC - Tinned Copper, PVC, Semi Rigid Insulation, Overall Aluminum/Polyester Shield, Slate PVC Outer Jacket, AWM/STYLE 2576 80C, CM 75C, VW-1, CSA CMG, CSA FT4 CMG, FT4 UL FT4, VW-1; CSA FT4

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)2722 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.010 in (0.25 mm)0.050 in (1.3 mm)Black-Red, Black-White, Black-Green, Black-Blue, Black-Brown, Black-Yellow, Black-Orange, Red-Green, Red-White, Red-Blue, Red-Yellow, Red-Brown, Red-Orange, Green-Blue, Green-White, Green-Brown, Green-Orange, Green-Yellow, White-Blue, White-Brown, White-Orange, White-Yellow, Blue-Brown, Blue-Orange, Blue-Yellow, Brown-Orange, Brown-Yellow
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.040 in (1.0 mm)0.589 in (15.0 mm)
Overall Cable Diameter (Nominal): 0.589 in (15.0 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic Impedence
Pair(s)24.2 pF/ft (79.4 pF/m)44 pF/ft (140 pF/m)78 Ohm
Nom Outer Shield DCR: 83 Ohm/1000ft (270 Ohm/km)
Voltage
Voltage Rating
150 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To +80°C
Bend Radius
Stationary Min.
5.9 in (150 mm)
Max. Pull Tension: 159 lbs (72.1 kg)

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4
NEC / UL Compliance: Article 800, CMG, CM
AWM Compliance: AWM 2576
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.116 Revision Date: 08-28-2026

Part Numbers

Variants
Item #Color
2219/27C SL002Black and Red
2219/27C SL001Black and Red
2219/27C SL005Black and Red
No accessories are available for this product