Product Hierarchy
Product Hierarchy

2183NH - 4K UHD Media Cable, 4 Pair AWG, LSZH Jacket, CM




4K UHD Media Cable, 4-Pair, F/UTP O/A Foil Shielded, CM-LP (0.6A), 23 AWG Solid Bare Copper Conductors, Polyolefin Insulation, FHDPE Rod Filler, Corrugated Flex Shield with helical TC Drain, Ripcord, LSZH Jacket

Product Overview

Suitable Applications: HDBaseT, Full 5-Play, 4K (UHD/DCI), POH, POE

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
23SolidBC - Bare Copper4
Total Number of Pairs: 4
Insulation
Material
PP - Polypropylene
Bonded-Pair: Yes
Color Chart
NumberColor
1White/Blue Stripe & Blue
2White/Orange Stripe & Orange
3White/Green Stripe & Green
4White/Brown Stripe & Brown
Outer Shield Material
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWG
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper26
Table Notes: Drain wire applied helically for added flexibility
Outer Jacket Material
MaterialNominal DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.290 inYes

Electrical Characteristics

Conductor DCR
Max. Conductor DCRMax. DCR Unbalance
93.8 Ohm/km5.0 %
Capacitance
Max. Capacitance UnbalanceNom.Mutual Capacitance
330 pF/100m15 pF/ft
Delay
Frequency [MHz]Max. DelayMax. Delay Skew
100 MHz537.6 ns/100m45 ns/100m
High Freq
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted)
1 MHz2.0 dB/100m65.3 dB62.3 dB63.3 dB60.3 dB63.8 dB60.8 dB20.0 dB100 +/- 15
4 MHz3.8 dB/100m56.3 dB53.3 dB52.5 dB49.5 dB51.8 dB48.8 dB23.0 dB100 +/- 15
8 MHz5.3 dB/100m51.8 dB48.8 dB46.5 dB43.5 dB45.7 dB42.7 dB24.5 dB100 +/- 15
10 MHz5.9 dB/100m50.3 dB47.3 dB44.4 dB41.4 dB43.8 dB40.8 dB25.0 dB100 +/- 15
16 MHz7.5 dB/100m47.2 dB44.2 dB39.8 dB36.8 dB39.7 dB36.7 dB25.0 dB100 +/- 15
20 MHz8.4 dB/100m45.8 dB42.8 dB37.4 dB34.4 dB37.8 dB34.8 dB25.0 dB100 +/- 15
25 MHz9.3 dB/100m44.3 dB41.3 dB35.0 dB32.0 dB35.8 dB32.8 dB24.3 dB100 +/- 15
31.25 MHz10.5 dB/100m42.9 dB39.9 dB32.4 dB29.4 dB33.9 dB30.9 dB23.6 dB100 +/- 15
62.5 MHz14.8 dB/100m38.4 dB35.4 dB23.6 dB20.6 dB27.9 dB24.9 dB21.5 dB100 +/- 15
100 MHz18.8 dB/100m35.3 dB32.3 dB16.5 dB13.5 dB23.8 dB20.8 dB20.1 dB100 +/- 15
125 MHz21.0 dB/100m33.8 dB30.8 dB12.8 dB9.8 dB21.9 dB18.9 dB19.4 dB100 +/- 22
155 MHz23.4 dB/100m32.4 dB29.4 dB9.0 dB6.0 dB20.0 dB17.0 dB18.8 dB100 +/- 22
175 MHz24.9 dB/100m31.7 dB28.7 dB6.8 dB3.8 dB18.9 dB15.9 dB18.4 dB100 +/- 22
200 MHz26.6 dB/100m30.8 dB27.8 dB4.1 dB1.1 dB17.8 dB14.8 dB18.0 dB100 +/- 22
250 MHz29.8 dB/100m29.3 dB26.3 dB15.8 dB12.8 dB17.3 dB100 +/- 22
300 MHz32.7 dB/100m28.1 dB25.1 dB14.3 dB11.3 dB16.8 dB100 +/- 22
400 MHz35.4 dB/100m27.1 dB24.1 dB12.9 dB9.9 dB16.3 dB100 +/- 22
450 MHz37.9 dB/100m26.3 dB23.3 dB11.8 dB8.8 dB15.9 dB100 +/- 32
500 MHz42.5 dB/100m24.8 dB21.8 dB9.8 dB6.8 dB15.2 dB100 +/- 32
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Installation Temp Range: 0°C To +75°C
UL Temp Rating: +90°C
Storage Temp Range: -20°C To +75°C
Operating Temp Range: -20°C To +75°C

Mechanical Characteristics

Cold Bend Test: -20°C Compliance per UL 1581
Bulk Cable Weight: 37 lbs/1000ft
Max. Pull Tension: 45 lbs
Min Bend Radius During Installation: 3.0 in
Min Bend Radius/Minor Axis: 1.25 in

Standards

NEC/(UL) Compliance: CM-LP
CEC/C(UL) Compliance: CM-LP
IEC Compliance: 11801 ed 2.2 (2011) Class D
CPR Euroclass: Cca-s1a,d1,a1
IEEE Compliance: POE per 802.3af & POE+ 802.3at-2009
Other Compliance: ABS certificate 18-HS1803790-PDA
Other Compliance: C(UL)US CM 90C OR (UL) CM-LP (0.6A) OR CL3-LP (0.6A) OR POH, HDBaseT Recommended Cable

Applicable Environmental and Other Programs

Environmental Space: LSZH
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2002/96/EC (WEEE): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: Yes
EU CE Mark: Yes
EU REACH SVHC Compliance (yyyy-mm-dd): 2017-07-10
EU RoHS Compliance Date (yyyy-mm-dd): 2004-01-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Aerial: No
Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL 1685 Vertical Tray
IEC Flammability: IEC 60332-1-2

Plenum/Non-Plenum

Plenum (Y/N): No
Plenum Number: 2183P

Part Number

Non-Plenum Number: 2183R
Variants
Item #ColorPutup TypeLengthUPC
2183NHBlackReel1,000 ft
2183NH 0101000BlackReel1,000 ft612825444237
2183NH 010Z1000BlackReelTuff Box1,000 ft612825444268
2183NH 0061000Blue, LightReel1,000 ft612825444213
2183NH 006Z1000Blue, LightReelTuff Box1,000 ft612825444244
2183NH 0091000WhiteReel1,000 ft612825444220
2183NH 009Z1000WhiteReelTuff Box1,000 ft612825444251

Product Notes

Notes: Values Above 100 MHz are for Engineering Information Only. Print Includes Descending Footage Markings.

History

Update and Revision: Revision Number: 0.37 Revision Date: 09-30-2020
Date: 2004-01-01
ABS Certificate of Design Assessment 18-HS1803790-PDA - Division (14 Dec 2018).pdf
No accessories are available for this product