(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)Lighting & Automation Cable, 2C 12 AWG 7x20 stranded, bare copper conductors unshielded, PVC insulation (power), 1C 18 AWG 7x26 stranded, bare copper conductor unshielded, PVC insulation and 1 (data) pair 22 AWG 7x30 stranded bare copper, Polypropylene insulation, Beldfoil®shield w drain, overall PVC jacket, CL2R rated.
Suitable Applications: | Media, automation, light control |
AWG | Stranding | Material | Nominal Diameter | No. of Conductors | No. of Pairs |
---|---|---|---|---|---|
18 | 7x26 | BC - Bare Copper | 0.046 in | 1 | |
22 | BC - Bare Copper | 0.029 in | 1 | ||
12 | BC - Bare Copper | 0.089 in | 2 |
Material | Nominal Diameter |
---|---|
PP - Polypropylene | 0.059 in |
PP - Polypropylene | 0.052 in |
PP - Polypropylene | 0.113 in |
Number | Color |
---|---|
1 | Orange |
2 | Violet & White |
3 | Black & Red |
Type | Layer | Material | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Position |
---|---|---|---|---|---|---|
No Shield | 18 AWG Conductor | |||||
Tape | 22 AWG Pair | Bi-Laminate (Alum+Poly) | 100% | TC - Tinned Copper | 24 | Under Shield Tape |
No Shield | 12 AWG Conductors |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.276 in |
Nominal Conductor DCR |
---|
6.5 Ohm/1000ft |
16.1 Ohm/1000ft |
1.6 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor |
---|
25 pF/ft |
Max. Recommended Current [A] |
---|
3.5 Amps per Conductor |
2 Amps per Conductor |
8.4 Amps per Conductor |
UL Description | UL Voltage Rating |
---|---|
18 AWG | 300V RMS |
22 AWG | 300V RMS |
12 AWG | 300V RMS |
UL Temp Rating: | 60°C |
Operating Temp Range: | -20°C to +75°C |
Bulk Cable Weight: | 70 lbs |
Max. Pull Tension: | 172 lbs |
Min Bend Radius/Minor Axis: | 2.8 in |
NEC/(UL) Compliance: | CL2R |
CEC/C(UL) Compliance: | CL2R |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
UL Flammability: | UL 1666 Riser |
Plenum (Y/N): | No |
Plenum Number: | 2181LP |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
2181LA 204250 | Blue, Light/White | Reel | 250 ft | 612825352563 |
2181LA 204500 | Blue, Light/White | Reel | 500 ft | 612825352570 |
2181LA 2041000 | Blue, Light/White | Reel | 1,000 ft | 612825352556 |
Update and Revision: | Revision Number: 0.59 Revision Date: 08-25-2020 |