(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | Media, automation, light control |
Stranding | Material | Nominal Diameter | No. of Conductors | No. of Pairs |
---|---|---|---|---|
7x26 | BC - Bare Copper | 0.046 in | 2 | |
BC - Bare Copper | 0.029 in | 1 |
Material | Nominal Diameter |
---|---|
FEP - Fluorinated Ethylene Propylene | 0.064 in |
FEP - Fluorinated Ethylene Propylene | 0.051 in |
Number | Color |
---|---|
1 | Black & Red |
2 | Violet & White |
Type | Layer | Material | Drainwire Material | Drainwire AWG | Drainwire Position |
---|---|---|---|---|---|
No Shield | 18 AWG Conductors | ||||
Tape | 22 AWG Pair | Bi-Laminate (Alum+Poly) | TC - Tinned Copper | 24 | Under Shield Tape |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.173 in |
Nominal Conductor DCR |
---|
6.5 Ohm/1000ft |
16.1 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor |
---|
25 pF/ft |
Max. Recommended Current [A] |
---|
4 |
2.2 |
UL Description | UL Voltage Rating |
---|---|
18 AWG | 300V RMS |
22 AWG | 300V RMS |
UL Temp Rating: | 60°C |
Operating Temp Range: | 0°C to +60°C |
Bulk Cable Weight: | 27 lbs |
Max. Pull Tension: | 52 lbs |
Min Bend Radius/Minor Axis: | 1.75 in |
NEC/(UL) Compliance: | CMP |
CEC/C(UL) Compliance: | CMP |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
UL Flammability: | NFPA 262 |
Plenum (Y/N): | Yes |
Non-Plenum Number: | 2180LA |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
2180LP 009250 | White | Reel | 250 ft | 612825352433 |
2180LP 009500 | White | Reel | 500 ft | 612825352440 |
2180LP 0091000 | White | Reel | 1,000 ft | 612825352457 |
Update and Revision: | Revision Number: 0.49 Revision Date: 08-24-2020 |