(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | Lutron EcoSystem |
AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
16 | Solid | BC - Bare Copper | 0.0519 in | 2 |
Material | Nominal Diameter |
---|---|
PP - Polypropylene | 0.065 in |
Number |
---|
Violet |
Violet/White |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.166 in |
Max. Recommended Current [A] |
---|
9.1 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
UL Temp Rating: | 60°C |
Operating Temp Range: | -20°C To +60°C |
Bulk Cable Weight: | 30 lbs |
Max. Pull Tension: | 62 lbs |
Min Bend Radius/Minor Axis: | 1.750 in |
NEC/(UL) Compliance: | CMR |
CEC/C(UL) Compliance: | CMR |
Environmental Space: | Riser |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
Suitability - Aerial: | No |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | No |
Suitability - Sunlight Resistance: | No |
UL Flammability: | UL1666 Vertical Tray |
CSA Flammability: | FT4 |
Plenum (Y/N): | No |
Plenum Number: | 2179LP |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
2179LA 008250 | Gray | Reel | 250 ft | 612825352341 |
2179LA 008500 | Gray | Reel | 500 ft | 612825352358 |
2179LA 0081000 | Gray | Reel | 1,000 ft | 612825352334 |
Update and Revision: | Revision Number: 0.56 Revision Date: 06-24-2020 |