(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
Bundled Miniature, 23 AWG solid .023” bare copper conductors, solid copper, gas-injected foam HDPE insulation, Duofoil® + tinned copper braid shield (95% coverage), overall PVC jacket.
Life Cycle Status: Discontinued
| Suitable Applications: | SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080p, SDI/HDTV Digital Video, High Definition (HD), Standard Definition (SDI) |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 2017-07-10 |
| RG Type: | Mini 59 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 23 | Solid | 0.023 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.102 in (2.59 mm) | Brown #1, Red #2, Orange #3, Green #4, Yellow #5, Blue #6, Violet #7, Gray #8, White #9, Black #10, Tan #11, Pink #12, Gray #13, Gray #14, Gray #15, Gray #16 |
| Insulation Table Notes: | Gas Injected |
| Layer | Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.159 in (4.04 mm) |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.917 in |
| Frequency | Min. Structural Return Loss |
|---|---|
| 5-1600 MHz | 23 dB |
| 1600-4500 MHz | 21 dB |
| 4500-6000 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.4 dB/100ft |
| 3.6 MHz | 0.8 dB/100ft |
| 10 MHz | 1.2 dB/100ft |
| 71.5 MHz | 3.1 dB/100ft |
| 135 MHz | 3.8 dB/100ft |
| 270 MHz | 5.4 dB/100ft |
| 360 MHz | 6.2 dB/100ft |
| 540 MHz | 7.7 dB/100ft |
| 720 MHz | 9.1 dB/100ft |
| 750 MHz | 9.5 dB/100ft |
| 1000 MHz | 10.5 dB/100ft |
| 1500 MHz | 13 dB/100ft |
| 2500 MHz | 16.9 dB/100ft |
| 3000 MHz | 18.5 dB/100ft |
| 4500 MHz | 24.6 dB/100ft |
| 6000 MHz | 28.97 dB/100ft |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 20.1 Ohm/1000ft (65.9 Ohm/km) | 7.6 Ohm/1000ft (25 Ohm/km) | 16.5 pF/ft (54.1 pF/m) | 75 Ohm | 83% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating |
|---|
| -35°C To +75°C |
| Max. Pull Tension: | 576 lbs (261 kg) |
| Bulk Cable Weight: | 388 lbs/1000ft (577 kg/km) |
| Environmental Suitability: | Indoor/Outdoor, Indoor |
| Flammability / Reaction to Fire: | UL1666 Vertical Shaft |
| NEC / UL Compliance: | CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Print legend includes sequential footage marks. |
| Update and Revision: | Revision Number: 0.232 Revision Date: 07-30-2026 |
| Item # | Color | Putup Type | Length | Footnote |
|---|---|---|---|---|
| 2178A B59N1000 | Black, Matte | Reel w/Small Barrel | 1,000 ft | C |
| Footnote: | C - CRATE REEL PUT-UP. |