Product Hierarchy
Product Hierarchy

21668 - TC-CIC 600V, 2+G C #1/0 Str BC, XLPE Ins, Blk PVC Jkt, 90C Dry/Wet CSA HL SUN RES DIR BUR




CSA Tray TC-CIC 600V, 2+G Conductor 1/0AWG (19x12H) Bare Copper, XLPE Insulation, Black PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES DIR BUR

Product Overview

Suitable Applications: CEC Power and Control Applications

Construction Details

Conductor
ElementSizeStrandingMaterial
Conductor(s)1/019x12.5BC - Bare Copper
Ground67x14BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)XLP, XLPO, XLPE (Thermoset)Black, White
GroundXLP, XLPO, XLPE (Thermoset)Yellow/Green
Outer Jacket
MaterialRipcord
PVC - Polyvinyl ChlorideYes

Electrical Characteristics

Electricals
Element
Conductor(s)
Ground Wire
Voltage
UL Voltage RatingVoltage Rating
600 V600 V (CSA TC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-40°C To +90°C

Standards and Compliance

Environmental Suitability: Indoor/OutdoorDirect Burial, Indoor, Outdoor
Flammability / Reaction to Fire: FT4
NEC / UL Compliance: TC
AWM Compliance: C22.2#230 Type TC, C22.2#239 Type CIC
CEC / C(UL) Compliance: TC, CIC
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.40 Revision Date: 03-26-2026
CSA Tray Cables
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product