(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)CSA Tray TC-CIC 600V, 3+G Conductor 6AWG (7x14) Bare Copper, XLPE Insulation, Black PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES DIR BUR
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
6 | 7x14 | BC - Bare Copper | 3 |
8 | BC - Bare Copper | 1 |
Conductor Count: | 3 |
Material | Nominal Diameter |
---|---|
XLP, XLPO, XLPE (Thermoset) | 0.270 in |
XLP, XLPO, XLPE (Thermoset) | 0.234 in |
Number | Color |
---|---|
1 | Black |
2 | Red |
3 | Blue |
4 | Green |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.798 in | 0.073 in |
Nominal Conductor DCR |
---|
0.64 Ohm/1000ft |
Non-UL Description | Non-UL Voltage Rating |
---|---|
CSA TC | 600 |
Installation Temp Range: | -25°C TO +90°C |
Operating Temp Range: | -40°C To +90°C |
UV Resistance: | Yes |
Bulk Cable Weight: | 469 lbs/1000ft |
Max. Pull Tension: | 792 lbs |
Min Bend Radius (Overall): | 7.98 in |
CSA AWM Compliance: | C22.2#230 Type TC, C22.2#239 Type CIC |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
CA Prop 65: | Yes |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
CSA Flammability: | FT4 |
Plenum (Y/N): | No |
Item # | Putup Type |
---|---|
21654 0102500 | Reel |
Update and Revision: | Revision Number: 0.23 Revision Date: 04-28-2020 |