Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
Commercial Audio Cable, 2 Pair 22 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord, CMP rated.
Life Cycle Status: Discontinued
| Suitable Applications: | Nurse Call System |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 2021-12-07 |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 22 AWG | 7x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.008 in (0.20 mm) | 0.045 in mm | Black, Red |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.120 in |
| Overall Cable Diameter (Nominal): | 0.120 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 17.2 Ohm/1000ft | 27 pF/ft (89 pF/m) | 2.8 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating | Installation |
|---|---|---|
| 75°C | -10°C To +75°C | 0°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.2 in (30 mm) | 1.2 in |
| Max. Pull Tension: | 18.2 lbs (8.26 kg) |
| Bulk Cable Weight: | 8 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | NFPA 262 (UL 910), FT6 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP. |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.67 Revision Date: 07-30-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 2162PA T32U1000 | Green, Signal | UnReel | 1,000 ft | 612825130710 |