Product Hierarchy
Product Hierarchy

21617A - CATV Video, Armored, RG11, 14 AWG BCCS, Quad Shield

CATV Video, Armored, Series 11, 14 AWG solid bare copper-covered steel conductor, gas-injected foam polyethylene insulation, quad shield (Foil + 60% Braid + Foil + 40% Braid coverage), PVC jacket.

Product Overview

Environmental Space: Indoor (Not Riser or Plenum)

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
14SolidBCCS - Bare Copper Covered Steel0.064 in1
Conductor Size: 14 AWG
Insulation
MaterialNominal Diameter
Gas-injected FPE - Foam Polyethylene0.28 in
Inner Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.407 in
Outer Shield Material
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Aluminum/Polyester/AluminumBonded Duofoil®100 %
Braid2Aluminum/Polyester/Aluminum60 %
Tape3AL - AluminumDuofoil®100 %
Braid4Aluminum/Polyester/Aluminum40 %
Outer Shield Material 2
Material
AL - Aluminum
Outer Jacket Material
Material
Unjacketed

Construction and Dimensions

Armor
Type of ArmorMaterialThickness of Armoring TapeDiameter over Armoring
InterlockedAluminum0.105 in0.617 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCROuter Conductor DCR
11 Ohm/1000ft3 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Shielding: Foil + Braid + Foil + Braid (Quad)
Inductance
Nominal Inductance
0.097 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss (RL)
Frequency [MHz]Min. Structural Return Loss (SRL)
5-1000 MHz20 dB
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.2 ns/ft83 %
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Operating Temp Range: -40°C To +80°C

Mechanical Characteristics

Bulk Cable Weight: 60 lbs/1000ft
Max Recommended Pulling Tension: 308 lbs
Min Bend Radius/Minor Axis: 4 in

Standards

NEC/(UL) Specification: CATV, CM
CEC/C(UL) Specification: CM
Series Type: Series 11
RG / Series Type: Series 11

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: No
EU RoHS Compliance Date (yyyy-mm-dd): 2004-01-01
CA Prop 65 (CJ for Wire & Cable): Yes

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No
Date: 2004-01-01