Product Hierarchy
Product Hierarchy

2159AE - Nurse Call System, 2 Pair 16 AWG, CM

Commercial Audio Cable, 2 Pair 16 AWG highly flexible stranded bare copper conductors with PVC insulation, PVC jacket with ripcord, CM rated.

Product Overview

Suitable Applications: Nurse Call System

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
1665x34BC - Bare Copper2
Insulation
MaterialNominal Wall Thickness
PVC - Polyvinyl Chloride0.015 in
Color Chart
Number
Black
White
Outer Shield Material
Material
No Shield
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.208 in0.015 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
4.05 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor
30 pF/ft
Inductance
Nominal Inductance
0.16 µH/ft
Current
Max. Recommended Current [A]
15.7 Amps per conductor @ 25°C
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

UL Temp Rating: 75°C
Operating Temp Range: -20°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 25.7 lbs/1000ft
Max Recommended Pulling Tension: 65 lbs
Min Bend Radius/Minor Axis: 2 in

Standards

NEC/(UL) Specification: CM

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorPutup TypeLengthUPC
2159AE 008U1000GrayUnReel1,000 ft612825130659

History

Update and Revision: Revision Number: 0.24 Revision Date: 01-31-2020
Date: 2005-04-01
No accessories are available for this product